目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41132 - 15° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41132.prj},{NB=bene_inox_641132-28},{REF=641132-28},{TUBE=28.0},{A=24},{L=47},{Z=23},{POIDS=0.108},{C=37.300},{E=6.500},{D1=28.400},{D2=31.700},{D3=29.300},{L1=18.840},{L2=33.000},{L3=83.000},{A1=25.000},{L6X=43.250},{L6Y=78.310},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
A
[mm]
L
[mm]
Z
[mm]
POIDS
[kg]
Béné Inox 641132-15
641132-15
15.0
20
35
15
0.047
Béné Inox 641132-18
641132-18
18.0
21
36
15
0.054
Béné Inox 641132-22
641132-22
22.0
21
41
20
0.078
Béné Inox 641132-28
641132-28
28.0
24
47
23
0.108
Béné Inox 641132-35
641132-35
35.0
27
56
29
0.148
Béné Inox 641132-42
641132-42
42.0
32
64
32
0.207
Béné Inox 641132-54
641132-54
54.0
38
69
31
0.286
Béné Inox 641132-76
641132-76
76.1
55
100
45
0.794
Béné Inox 641132-88
641132-88
88.9
64
98
34
0.918
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表