目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 219658 - Crossbar - Stainless steel A1
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 19 - Self clinching elements
Inox A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_19/a1/219658.prj},{NB=bene_inox_219658-3X80},{REF=219658-3X80},{D=M3},{DX=3.000},{DXL=M3X80},{S=5.500},{L=80.000},{P=10.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
DXL
[mm]
S
[mm]
L
[mm]
Béné Inox 219658-3X5
219658-3X5
M3
M3X5
5.500
5.000
Béné Inox 219658-3X8
219658-3X8
M3
M3X8
5.500
8.000
Béné Inox 219658-3X10
219658-3X10
M3
M3X10
5.500
10.000
Béné Inox 219658-3X12
219658-3X12
M3
M3X12
5.500
12.000
Béné Inox 219658-3X15
219658-3X15
M3
M3X15
5.500
15.000
Béné Inox 219658-3X18
219658-3X18
M3
M3X18
5.500
18.000
Béné Inox 219658-3X20
219658-3X20
M3
M3X20
5.500
20.000
Béné Inox 219658-3X25
219658-3X25
M3
M3X25
5.500
25.000
Béné Inox 219658-3X30
219658-3X30
M3
M3X30
5.500
30.000
Béné Inox 219658-3X35
219658-3X35
M3
M3X35
5.500
35.000
Béné Inox 219658-3X40
219658-3X40
M3
M3X40
5.500
40.000
Béné Inox 219658-3X45
219658-3X45
M3
M3X45
5.500
45.000
Béné Inox 219658-3X50
219658-3X50
M3
M3X50
5.500
50.000
Béné Inox 219658-3X55
219658-3X55
M3
M3X55
5.500
55.000
Béné Inox 219658-3X60
219658-3X60
M3
M3X60
5.500
60.000
Béné Inox 219658-3X70
219658-3X70
M3
M3X70
5.500
70.000
Béné Inox 219658-3X80
219658-3X80
M3
M3X80
5.500
80.000
Béné Inox 219658-4X5
219658-4X5
M4
M4X5
7.000
5.000
Béné Inox 219658-4X8
219658-4X8
M4
M4X8
7.000
8.000
Béné Inox 219658-4X10
219658-4X10
M4
M4X10
7.000
10.000
Béné Inox 219658-4X12
219658-4X12
M4
M4X12
7.000
12.000
Béné Inox 219658-4X15
219658-4X15
M4
M4X15
7.000
15.000
Béné Inox 219658-4X18
219658-4X18
M4
M4X18
7.000
18.000
Béné Inox 219658-4X20
219658-4X20
M4
M4X20
7.000
20.000
Béné Inox 219658-4X25
219658-4X25
M4
M4X25
7.000
25.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表