目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets with hardened teeth 06B-1 - Sprockets for roller chains with hardened teeth
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets with hardened teeth
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/s_spr_with_hardened_teeth/s_spr_with_hardened_teeth_06b_1.prj},{NB=191330019},{Z=19},{DE=61.6},{DP=57.87},{CNSORDERNO=191330019},{DM=45},{D1=10},{A=28},{KG=0.36},{B1=5.3},{C=1},{R3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
191330013
13
43.5
39.80
191330013
28
8
25
0.13
5.3
1
10
191330014
14
46.5
42.80
191330014
31
8
25
0.16
5.3
1
10
191330015
15
49.5
45.81
191330015
34
8
25
0.19
5.3
1
10
191330016
16
52.5
48.82
191330016
37
10
28
0.24
5.3
1
10
191330017
17
55.5
51.83
191330017
40
10
28
0.28
5.3
1
10
191330018
18
58.6
54.85
191330018
43
10
28
0.33
5.3
1
10
191330019
19
61.6
57.87
191330019
45
10
28
0.36
5.3
1
10
191330020
20
64.6
60.89
191330020
46
10
28
0.39
5.3
1
10
191330021
21
67.6
63.91
191330021
48
12
28
0.42
5.3
1
10
191330022
22
70.6
66.93
191330022
50
12
28
0.46
5.3
1
10
191330023
23
73.7
69.95
191330023
52
12
28
0.50
5.3
1
10
191330024
24
76.7
72.97
191330024
54
12
28
0.54
5.3
1
10
191330025
25
79.7
76.00
191330025
57
12
28
0.60
5.3
1
10
191330030
30
94.8
91.12
191330030
60
12
30
0.72
5.3
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表