目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets with hardened teeth 10B-2 - Sprockets for roller chains with hardened teeth
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/d_spr_with_hardened_teeth/d_spr_with_hardened_teeth_10b_2.prj},{NB=192350018},{Z=18},{DE=98.3},{DP=91.42},{CNSORDERNO=192350018},{DM=74},{D2=16},{A=45},{KG=1.46},{B2=26},{B1=9.0},{C=1.6},{R3=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
192350012
12
68.2
61.34
192350012
44
16
40
0.43
26
9.0
1.6
16
192350013
13
73.2
66.32
192350013
49
16
40
0.55
26
9.0
1.6
16
192350014
14
78.2
71.34
192350014
54
16
40
0.68
26
9.0
1.6
16
192350015
15
83.2
76.36
192350015
59
16
40
0.82
26
9.0
1.6
16
192350016
16
88.3
81.37
192350016
64
16
40
0.97
26
9.0
1.6
16
192350017
17
93.3
86.39
192350017
69
16
45
1.26
26
9.0
1.6
16
192350018
18
98.3
91.42
192350018
74
16
45
1.46
26
9.0
1.6
16
192350019
19
103.3
96.45
192350019
79
16
45
1.67
26
9.0
1.6
16
192350020
20
108.4
101.49
192350020
84
16
45
1.90
26
9.0
1.6
16
192350021
21
113.4
106.52
192350021
85
16
45
2.14
26
9.0
1.6
16
192350022
22
118.4
111.55
192350022
90
16
45
2.27
26
9.0
1.6
16
192350023
23
123.5
116.58
192350023
95
16
45
2.54
26
9.0
1.6
16
192350024
24
128.5
121.62
192350024
100
16
45
2.82
26
9.0
1.6
16
192350025
25
133.6
126.66
192350025
105
16
45
3.11
26
9.0
1.6
16
192350030
30
158.8
151.87
192350030
120
20
45
4.50
26
9.0
1.6
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表