15 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S5M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s5m_type/15mm_asmtab.prj},{NB=28S5M0150A-100-},{IDNR=},{N=28},{SHAPE=A},{MAT=Carbon steel steel},{DP=44.56},{DO=43.60},{L=34},{WA=17},{S=2.5},{B=12},{DB=32},{AP=},{NTH=-},{SD=10},{FL=0},{FLNO=F4836},{XX=9},{PT=S5M},{BW=0150},{VER=2},{AX=28.000},{BX=22.000},{BT=20.000},{NEWBK=19.000},{NEWBTK=17.000},{OLDBK=20.000},{OLDBTK=17.000},{MIN=10.000},{PPATH=s5m_asmtpl.prj},{NEWAK=26.000},{OLDAK=27.000},{T=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
14S5M0150A
14
Carbon steel steel
22.28
21.32
22
34
17
2.5
12
14
0.048
F2817
16S5M0150A
16
Carbon steel steel
25.46
24.50
22
34
17
2.5
12
17
0.067
F3220
18S5M0150A
18
Carbon steel steel
28.65
27.69
22
34
17
2.5
12
19
0.086
F3422
20S5M0150A
20
Carbon steel steel
31.83
30.87
22
34
17
2.5
12
19
0.11
F3925
22S5M0150A
22
Carbon steel steel
35.01
34.05
22
34
17
2.5
12
25
0.13
F4228
24S5M0150A
24
Carbon steel steel
38.20
37.24
22
34
17
2.5
12
29
0.16
F4531
25S5M0150A
25
Carbon steel steel
39.79
38.83
22
34
17
2.5
12
29
0.17
F4531
26S5M0150A
26
Carbon steel steel
41.38
40.42
22
34
17
2.5
12
30
0.18
F4836
28S5M0150A
28
Carbon steel steel
44.56
43.60
22
34
17
2.5
12
32
0.22
F4836
30S5M0150A
30
Carbon steel steel
47.75
46.79
22
34
17
2.5
12
35
0.26
F5541
32S5M0150A
32
Carbon steel steel
50.93
49.97
22
34
17
2.5
12
38
0.30
F5541
34S5M0150A
34
Carbon steel steel
54.11
53.15
22
34
17
2.5
12
38
0.34
F6146
36S5M0150A
36
Carbon steel steel
57.30
56.34
22
34
17
2.5
12
44
0.39
F6146
40S5M0150A
40
Carbon steel steel
63.66
62.70
22
34
17
2.5
12
48
0.49
F7056
42S5M0150A
42
Carbon steel steel
66.85
65.89
22
34
17
2.5
12
52
0.54
F7056
44S5M0150A
44
Carbon steel steel
70.03
69.07
22
34
17
2.5
12
56
0.59
F7761
48S5M0150A
48
Carbon steel steel
76.39
75.43
22
34
17
2.5
12
60
0.71
F8366
50S5M0150A
50
Carbon steel steel
79.58
78.62
22
34
17
2.5
12
64
0.78
F8871
60S5M0150A
60
Carbon steel steel
95.49
94.53
22
34
17
2.5
12
80
1.1
F10385
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表