8MM Belt - 8MM HT500 Belts
Baldor Reliance
Dodge
PT Components
HT500
Powered by
CAD模型選擇
{baldor/dodge/pt_components/ht500/8mm_ht500_belts.prj},{NB=142618},{BPL=1280},{BP=8},{BW=12},{BWALG=[12,21,36,62]},{OD=4.749},{NT=48},{X2=0.24724},{NO=79}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BPL
Belt Pitch Length
[mm]
BP
Belt Pitch
[mm]
BD
Belt Description
ⁿ/ₐ
W
Weight
[LBS.]
142600
142600
248
8
248-8MX-12
0.04
142601
142601
288
8
288-8MX-12
0.04
142602
142602
352
8
352-8MX-12
0.05
142603
142603
416
8
416-8MX-12
0.05
142604
142604
456
8
456-8MX-12
0.06
142605
142605
480
8
480-8MX-12
0.06
142606
142606
544
8
544-8MX-12
0.07
142607
142607
608
8
608-8MX-12
0.07
142608
142608
640
8
640-8MX-12
0.40
142609
142609
720
8
720-8MX-12
0.47
142610
142610
800
8
800-8MX-12
0.50
142611
142611
896
8
896-8MX-12
0.55
142612
142612
960
8
960-8MX-12
0.58
142613
142613
1000
8
1000-8MX-12
0.60
142614
142614
1040
8
1040-8MX-12
0.65
142615
142615
1120
8
1120-8MX-12
0.68
142616
142616
1200
8
1200-8MX-12
0.70
142617
142617
1224
8
1224-8MX-12
0.72
142618
142618
1280
8
1280-8MX-12
0.75
142619
142619
1440
8
1440-8MX-12
0.80
142620
142620
1600
8
1600-8MX-12
0.90
142621
142621
1760
8
1760-8MX-12
0.95
142622
142622
1792
8
1792-8MX-12
1.00
142623
142623
2000
8
2000-8MX-12
1.10
142624
142624
2200
8
2200-8MX-12
1.15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表