Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Wide Slot Take-Up Bearings - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/take_up_bearings/wstu_lt10_body_asmtab.prj},{NB=034327},{SERIES=209},{BOD=84.85000},{SS=40},{SS1=40.00000},{PN=034327},{DESCRIPTION=WSTU-LT10-40M},{WEIGHT=2.77},{A=39.7},{B=142.9},{C=17.5},{D=82.6},{E=87.3},{F=1-1/8},{F1=28.57500},{G=15.9},{H=19.1},{J=82.6},{K=49.2},{L=65.1},{M=101.6},{N=120.7},{T=49.2},{PPATH=wstu_lt10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[Inch]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
T
[mm]
034323
204
20
034323
WSTU-LT10-20M
1.09
25.4
93.7
13.5
50.8
60.3
3/4
9.5
15.9
50.8
31.8
34.9
76.2
92.1
34.9
034324
205
25
034324
WSTU-LT10-25M
1.09
27.0
96.8
13.5
50.8
61.9
13/16
9.5
15.9
50.8
33.3
39.7
76.2
92.1
34.9
034325
206
30
034325
WSTU-LT10-30M
1.41
30.2
111.1
13.5
57.2
69.9
7/8
9.5
15.9
55.6
36.5
46.0
88.9
104.8
41.3
034326
207
35
034326
WSTU-LT10-35M
1.77
33.3
123.8
13.5
63.5
77.8
7/8
23.7
15.9
63.5
36.5
54.0
88.9
104.8
41.3
034327
209
40
034327
WSTU-LT10-40M
2.77
39.7
142.9
17.5
82.6
87.3
1-1/8
15.9
19.1
82.6
49.2
65.1
101.6
120.7
49.2
034328
209
45
034328
WSTU-LT10-45M
2.72
39.7
142.9
17.5
82.6
87.3
1-1/8
15.9
19.1
82.6
49.2
65.1
101.6
120.7
49.2
034329
210
50
034329
WSTU-LT10-50M
2.95
41.3
147.6
17.5
85.7
90.5
1-1/8
15.9
19.1
82.6
49.2
71.4
101.6
120.7
49.2
034330
212
60
034330
WSTU-LT10-60M
4.58
46.0
190.5
27.0
101.6
119.1
1-3/8
19.1
31.8
101.6
63.5
88.9
130.2
149.2
63.5
034331
215
70
034331
WSTU-LT10-70M
5.90
69.1
231.8
27.0
120.7
139.7
1-9/16
20.6
31.8
111.1
69.9
100.0
150.8
169.9
69.9
034332
215
75
034332
WSTU-LT10-75M
5.67
69.1
231.8
27.0
120.7
139.7
1-9/16
20.6
31.8
111.1
69.9
100.0
150.8
169.9
69.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表