Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Narrow Slot Take-Up Bearings - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/take_up_bearings/nstu_lt10_body_asmtab.prj},{NB=034306},{SERIES=207},{BOD=71.83000},{SS=35},{SS1=35.00000},{PN=034306},{DESCRIPTION=NSTU-LT10-35M},{WEIGHT=1.36},{A=33.3},{B=114.3},{C=6.4},{D=63.5},{E=68.3},{F=3/4},{F1=19.05000},{G=11.1},{H=23.8},{J=34.9},{L=54.0},{M=88.9},{N=104.8},{P=5/16},{P1=7.93750},{PPATH=nstu_lt10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[Inch]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[Inch]
034303
204
20
034303
NSTU-LT10-20M
.77
25.4
88.9
6.4
38.1
55.6
3/4
11.1
22.2
34.9
34.9
66.7
79.4
5/16
034304
205
25
034304
NSTU-LT10-25M
.77
27.0
90.5
6.4
38.1
55.6
3/4
11.1
22.2
34.9
39.7
66.7
79.4
5/16
034305
206
30
034305
NSTU-LT10-30M
1.22
30.2
109.5
6.4
63.5
68.3
3/4
11.1
23.8
34.9
46.0
88.9
104.8
5/16
034306
207
35
034306
NSTU-LT10-35M
1.36
33.3
114.3
6.4
63.5
68.3
3/4
11.1
23.8
34.9
54.0
88.9
104.8
5/16
034307
209
40
034307
NSTU-LT10-40M
2.22
39.7
138.1
7.9
76.2
82.6
7/8
12.7
31.0
41.3
65.1
101.6
120.7
3/8
034308
209
45
034308
NSTU-LT10-45M
2.18
39.7
138.1
7.9
76.2
82.6
7/8
12.7
31.0
41.3
65.1
101.6
120.7
3/8
034309
210
50
034309
NSTU-LT10-50M
2.40
41.3
139.7
7.9
76.2
82.6
7/8
12.7
27.8
41.3
71.4
101.6
120.7
3/8
034310
212
60
034310
NSTU-LT10-60M
3.18
46.0
169.9
7.9
95.3
95.3
1
15.1
32.5
41.3
88.9
125.4
146.1
7/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表