Imperial - IP Flange - Square with Type E Dimensions 1-3/8 thru 2-3/16 inch Labyrinth Seal Expansion - Imperial/E 4 Bolt Square Flange Bearings
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Imperial E Type
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/imperiale/ef4b_ip_l_asmtab.prj},{NB=071375},{SS=2-7/16},{SS1=2.4375},{BORE=4.7241},{TYPE=E},{DESC1=EF4B-IP-207L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=3.42},{A1=3.420000},{B=6.88},{B1=6.880000},{C=4.41},{C1=4.410000},{D=5.37},{D1=5.370000},{F=5/8},{F1=0.625},{G=1.04},{G1=1.040000},{H=1.5},{H1=1.500000},{J=5.81},{J1=5.810000},{K=6-3/4},{K1=6.750},{L=3.88},{L1=3.88000},{N=3.32},{N1=3.320000},{P=0.99},{P1=0.990000},{X=0.25},{X1=0.2500},{Y=0.025},{Z=2.95},{Z1=2.950000},{PN1=071349},{PN2=071375},{PPATH=ef4b_ip_l_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
071364
1-3/8
071364
EF4B-IP-106LE
Labyrinth Seal
2.63
4.63
3.15
3.5
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
071365
1-7/16
071365
EF4B-IP-107LE
Labyrinth Seal
2.63
4.63
3.15
3.5
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
071366
1-1/2
071366
EF4B-IP-108LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071367
1-5/8
071367
EF4B-IP-110LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071368
1-11/16
071368
EF4B-IP-111LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071369
1-3/4
071369
EF4B-IP-112LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071370
1-7/8
071370
EF4B-IP-114LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071371
1-15/16
071371
EF4B-IP-115LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071372
2
071372
EF4B-IP-200LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071373
2-3/16
071373
EF4B-IP-203LE
Labyrinth Seal
3.03
6.25
3.96
4.88
5/8
0.68
1.38
4.88
3.5
2.88
0.94
0.25
0.020
2.6
071374
2-1/4
071374
EF4B-IP-204LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071375
2-7/16
071375
EF4B-IP-207LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071376
2-1/2
071376
EF4B-IP-208LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071377
2-11/16
071377
EF4B-IP-211LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071378
2-3/4
071378
EF4B-IP-212LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071379
2-15/16
071379
EF4B-IP-215LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071380
3
071380
EF4B-IP-300LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071381
3-3/16
071381
EF4B-IP-303LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071382
3-1/4
071382
EF4B-IP-304LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071383
3-7/16
071383
EF4B-IP-307LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071384
3-1/2
071384
EF4B-IP-308LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071385
3-15/16
071385
EF4B-IP-315LE
Labyrinth Seal
4.70
10.25
6.73
7.75
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
071386
4
071386
EF4B-IP-400LE
Labyrinth Seal
4.70
10.25
6.73
7.75
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
071387
4-7/16
071387
EF4B-IP-407LE
Labyrinth Seal
5.23
10.88
7.12
8.75
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
071388
4-1/2
071388
EF4B-IP-408LE
Labyrinth Seal
5.23
10.88
7.12
8.75
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表