Grip Tight Flange Bracket - GT Normal Duty Flanged Bracketed Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Flanged Brackets
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/flanged_brackets/fb_gi_asmtab.prj},{NB=129620},{SERIES=206},{SS=1-3/16},{PN=129620},{DESCRIPTION=FB-GT-103},{WEIGHT=3.2},{BOD1=2.4409},{A=1-39/64},{A1=1.609375},{B=5-3/8},{B1=5.375000},{C=1-25/32},{C1=1.781250},{D=1-7/8},{D1=1.875000},{E=2-1/16},{E1=2.062500},{F=3/8},{F1=0.375000},{G=1-1/4},{G1=1.250000},{H=3/8},{H1=0.375000},{I=3-3/4},{I1=3.750000},{J=3-1/4},{J1=3.250000},{K=1-1/8},{K1=1.125000},{L=2},{L1=2.000000},{M=2-3/4},{M1=2.750000},{Z=1-47/64},{Z1=1.734375},{INFO=Infotext},{PPATH=fb_gt_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Dia.
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
Z
[Inch]
129615
204
3/4
129615
FB-GT-012
1-15/32
4-1/4
1-19/32
1-1/2
1-11/16
3/8
7/8
5/16
3
2-1/2
63/64
1-1/2
2-3/8
1-19/32
129616
205
7/8
129616
FB-GT-014
1-29/64
4-3/4
1-11/16
1-5/8
1-13/16
3/8
1-1/8
3/8
3-3/8
2-3/4
1-7/64
1-51/64
2-1/2
1-11/16
129617
205
15/16
129617
FB-GT-015
1-29/64
4-3/4
1-11/16
1-5/8
1-13/16
3/8
1-1/8
3/8
3-3/8
2-3/4
1-7/64
1-51/64
2-1/2
1-11/16
129618
205
1
129618
FB-GT-100
1-29/64
4-3/4
1-11/16
1-5/8
1-13/16
3/8
1-1/8
3/8
3-3/8
2-3/4
1-7/64
1-51/64
2-1/2
1-11/16
129619
206
1-1/8
129619
FB-GT-102
1-39/64
5-3/8
1-25/32
1-7/8
2-1/16
3/8
1-1/4
3/8
3-3/4
3-1/4
1-1/8
2
2-3/4
1-47/64
129620
206
1-3/16
129620
FB-GT-103
1-39/64
5-3/8
1-25/32
1-7/8
2-1/16
3/8
1-1/4
3/8
3-3/4
3-1/4
1-1/8
2
2-3/4
1-47/64
129621
206
1-1/4
129621
FB-GT-104S
1-39/64
5-3/8
1-25/32
1-7/8
2-1/16
3/8
1-1/4
3/8
3-3/4
3-1/4
1-1/8
2
2-3/4
1-47/64
129622
207
1-1/4
129622
FB-GT-104
1-5/8
6-1/8
1-57/64
2
2-3/8
1/2
1-1/4
1/2
4-1/4
3-3/4
1-5/16
2-19/64
3-1/4
1-7/8
129623
207
1-3/8
129623
FB-GT-106
1-5/8
6-1/8
1-57/64
2
2-3/8
1/2
1-1/4
1/2
4-1/4
3-3/4
1-5/16
2-19/64
3-1/4
1-7/8
129624
207
1-7/16
129624
FB-GT-107
1-5/8
6-1/8
1-57/64
2
2-3/8
1/2
1-1/4
1/2
4-1/4
3-3/4
1-5/16
2-19/64
3-1/4
1-7/8
129625
210
1-15/16
129625
FB-GT-115
1-55/64
7-1/2
2-5/64
2-3/4
2-15/16
1/2
1-5/8
1/2
5-3/16
4-5/8
1-1/2
2-15/16
4
2-1/32
129626
210
2
129626
FB-GT-200
1-55/64
7-1/2
2-5/64
2-3/4
2-15/16
1/2
1-5/8
1/2
5-3/16
4-5/8
1-1/2
2-15/16
4
2-1/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表