Eccentric Collar Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/pillow_blocks/p2b_sxr_hm_asmtab.prj},{NB=125659},{SERIES=207},{SS=35},{PN=125659},{DESCRIPTION=P2B-SXR-35M},{BOD=72.0},{WEIGHT=1.9},{A=49.5},{B=165.1},{C=44.5},{DMIN=118.9},{DMAX=138.20},{F=M12},{F1=12.000},{G=23.9},{G1=14.3},{H=18.0},{J=95.3},{L=54.1},{M=47.8},{R=17.0},{S=32.5},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
125656
204
20
125656
P2B-SXR-20M
0.4
39.4
133.4
34.0
85.9
106.40
M10
21.6
13.5
65.0
33.3
33.3
12.7
26.7
57.2
114.3
12.7
3.0
125657
205
25
125657
P2B-SXR-25M
0.6
41.1
139.7
35.6
93.7
114.30
M10
21.6
14.7
70.4
38.1
36.6
14.2
26.9
63.5
127.0
12.7
3.0
125659
207
35
125659
P2B-SXR-35M
1.9
49.5
165.1
44.5
118.9
138.20
M12
23.9
18.0
95.3
54.1
47.8
17.0
32.5
73.9
147.8
14.2
3.0
125661
209
45
125661
P2B-SXR-45M
2.8
54.1
189.0
50.8
139.7
157.20
M12
22.9
19.1
108.7
63.5
54.1
19.1
35.1
85.9
171.7
17.5
3.0
125662
210
50
125662
P2B-SXR-50M
3.2
57.2
206.2
57.2
152.4
169.70
M16
25.9
19.1
115.1
69.9
57.2
19.1
38.1
93.7
187.5
20.6
3.0
125663
211
55
125663
P2B-SXR-55M
4.1
65.8
225.6
58.4
162.1
188.98
M16
30.7
22.4
126.0
76.2
63.5
22.4
43.4
100.1
200.2
20.6
3.0
125664
212
60
125664
P2B-SXR-60M
5.0
69.6
241.3
60.2
174.8
201.70
M16
30.7
22.4
137.2
84.1
69.9
22.9
46.7
108.0
215.9
22.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表