Eccentric Collar Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/pillow_blocks/p2b_sxr_hi_asmtab.prj},{NB=131815},{SERIES=209},{SS=1-11/16},{SS1=1.687500},{PN=131815},{DESCRIPTION=P2B-SXR-111},{LF=RE-LUBE},{BOD=3.34650},{WEIGHT=6.5},{A=2.13},{A1=2.1300000},{B=7.44},{B1=7.4400000},{C=2.00},{C1=2.0000000},{DMIN=5.50},{DMIN1=5.5000000},{DMAX=6.19},{DMAX1=6.1900000},{F=1/2},{F1=1.0000000},{G=0.90},{G1=0.9000000},{H=0.75},{H1=0.7500000},{J=4.28},{J1=4.2800000},{L=2.50},{L1=2.5000000},{M=2.13},{M1=2.1300000},{R=0.75},{R1=0.7500000},{S=1.38},{S1=1.3800000},{U=3.38},{U1=3.380},{V=6.76},{V1=6.760},{W=0.69},{W1=0.690},{X=0.12},{X1=0.120},{CAPS=4450},{CAPD=7891},{PPATH=p2b_sxr_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
131800
203
1/2
131800
P2B-SXR-008
RE-LUBE
1.2
1.47
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
1.13
1.06
0.55
0.92
2.25
4.50
0.38
0.12
131801
203
5/8
131801
P2B-SXR-010
RE-LUBE
1.0
1.47
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
1.13
1.06
0.55
0.92
2.25
4.50
0.38
0.12
131802
204
3/4
131802
P2B-SXR-012
RE-LUBE
1.6
1.55
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.31
1.31
0.50
1.05
2.25
4.50
0.50
0.12
131803
205
7/8
131803
P2B-SXR-014
RE-LUBE
1.9
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.56
1.06
2.50
5.00
0.50
0.12
131804
205
15/16
131804
P2B-SXR-015
RE-LUBE
1.8
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.56
1.06
2.50
5.00
0.50
0.12
131805
205
1
131805
P2B-SXR-100
RE-LUBE
1.7
1.62
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.50
1.44
0.56
1.06
2.50
5.00
0.50
0.12
131806
206
1-1/16
131806
P2B-SXR-101
RE-LUBE
2.8
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.58
1.19
2.88
5.76
0.56
0.12
131807
206
1-1/8
131807
P2B-SXR-102
RE-LUBE
2.7
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.58
1.19
2.88
5.76
0.56
0.12
131808
206
1-3/16
131808
P2B-SXR-103
RE-LUBE
2.6
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.58
1.19
2.88
5.76
0.56
0.12
064230
206
1-1/4
064230
P2B-SXR-104S
RE-LUBE
2.5
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.75
1.63
0.58
1.19
2.88
5.76
0.56
0.12
131809
207
1-1/4
131809
P2B-SXR-104
RE-LUBE
4.6
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.67
1.28
2.91
5.82
0.56
0.12
131810
207
1-5/16
131810
P2B-SXR-105
RE-LUBE
4.5
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.67
1.28
2.91
5.82
0.56
0.12
131811
207
1-3/8
131811
P2B-SXR-106
RE-LUBE
4.4
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.67
1.28
2.91
5.82
0.56
0.12
131812
207
1-7/16
131812
P2B-SXR-107
RE-LUBE
4.3
1.95
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.13
1.88
0.67
1.28
2.91
5.82
0.56
0.12
131813
208
1-1/2
131813
P2B-SXR-108
RE-LUBE
5.3
2.12
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.38
2.13
0.75
1.37
3.26
6.52
0.69
0.12
131814
209
1-5/8
131814
P2B-SXR-110
RE-LUBE
6.6
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.50
2.13
0.75
1.38
3.38
6.76
0.69
0.12
131815
209
1-11/16
131815
P2B-SXR-111
RE-LUBE
6.5
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.50
2.13
0.75
1.38
3.38
6.76
0.69
0.12
131816
209
1-3/4
131816
P2B-SXR-112
RE-LUBE
6.4
2.13
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.50
2.13
0.75
1.38
3.38
6.76
0.69
0.12
131817
210
1-15/16
131817
P2B-SXR-115
RE-LUBE
7.4
2.25
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.75
2.25
0.75
1.50
3.69
7.38
0.81
0.12
131818
210
2
131818
P2B-SXR-200
RE-LUBE
7.2
2.25
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.75
2.25
0.75
1.50
3.69
7.38
0.81
0.12
131339
211
2
131339
P2B-SXR-200L
RE-LUBE
9.8
2.59
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.00
2.50
0.88
1.71
3.94
7.88
0.81
0.12
131819
211
2-3/16
131819
P2B-SXR-203
RE-LUBE
9.3
2.59
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.00
2.50
0.88
1.71
3.94
7.88
0.81
0.12
131820
212
2-1/4
131820
P2B-SXR-204
RE-LUBE
11.6
2.74
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
3.31
2.75
0.90
1.84
4.25
8.50
0.88
0.12
131821
212
2-7/16
131821
P2B-SXR-207
RE-LUBE
11.0
2.74
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
3.31
2.75
0.90
1.84
4.25
8.50
0.88
0.12
131432
215
2-15/16
131432
P2B-SXR-215
RE-LUBE
21.0
3.02
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
4.00
3.50
0.86
2.16
5.48
10.96
1.04
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表