BR PP-RCT-Stainless steel Transition-Union male-thread-con flat-gasket-EPDM 20°C/1.0MPa green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Unions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_06/br_pp_rct_v2a_verschraubung_ag_keg_flachdichtring.prj},{NB=7V51087611 PP-RCT Ü-Verschraubung D32 (High)},{ARTNR=7V51087611},{LOG=High},{G=1 1/2\"},{L=77},{KL2=23},{KL3=51},{KZ=59},{G1=47.803},{KD=32},{R=1\"},{R1=33.249},{D=41.5},{KD1=27.0},{KD2=25},{KZ1=58.8},{KL1=22},{KL4=3},{L1M=18.0},{LGEW=17},{SW1=53},{SW2=38},{GW=0.346},{VE1=-},{VE2=30},{GTIN=4041941074114},{CERT1=},{CERT2=},{CERT3=},{CERT4=},{ZN=1.8090B-8},{WERK=PP-RCT},{PRODUCT=Ü-Verschraubung},{LN=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXR
d x R
[mm]
G
ⁿ/ₐ
L
[mm]
KL2
l2
[mm]
KL3
l3
[mm]
KZ
z
[mm]
SW1
[mm]
SW2
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
7V51067311 PP-RCT Ü-Versc...
7V51067311
20 x 1/2"
1"
65
21
41
50
38
25
0.161
-
50
4041941074091
7V51077511 PP-RCT Ü-Versc...
7V51077511
25 x 3/4"
1 1/4"
71
21
47
55
47
31
0.261
-
35
4041941074107
7V51087611 PP-RCT Ü-Versc...
7V51087611
32 x 1"
1 1/2"
77
23
51
59
53
38
0.346
-
30
4041941074114
7V51097711 PP-RCT Ü-Versc...
7V51097711
40 x 1 1/4"
2"
86
29
54
65
66
47
0.559
-
25
4041941074121
7V51107811 PP-RCT Ü-Versc...
7V51107811
50 x 1 1/2"
2 1/4"
96
36
57
72
72
53
0.714
-
25
4041941074138
7V51118011 PP-RCT Ü-Versc...
7V51118011
63 x 2"
2 3/4"
110
42
65
82
89
66
1.060
-
20
4041941074145
7V51128311 PP-RCT Ü-Versc...
7V51128311
75 x 2 1/2
3 1/2
116
35
78
86
110
82
1.760
-
8
4041941079065
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表