目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series ST4-2P - Sensors
Aventics
Sensors
Proximity sensors
Sensors, Series ST4
Powered by
CAD模型選擇
{aventics/sensor_technologies/proximity_sensors/sensors_series_st4/st4_2p.prj},{NB=R412010139},{CNSORDERNO=R412010139},{CON=electronic PNP},{CL=2.0},{DETRNG=50},{VOLTDR=≤ 2.2},{DCSWITCH=0.15},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CON
Type of contact
ⁿ/ₐ
CL
Cable Length
[m]
DETRNG
Detection range max.
[mm]
VOLTDR
Voltage drop U at lmax
[V]
DCSWITCH
DC switching current, max.
[A]
R412010139
R412010139
electronic PNP
2.0
50
≤ 2.2
0.15
R412010140
R412010140
electronic PNP
0.3
50
≤ 2.2
-
R412023459
R412023459
electronic PNP
0.3
50
≤ 2.2
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表