您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
W36642-AP0130.B2-T - Shoulder Screws - Cap Head hex drive
Automotion Components
Mechanical Components
Shoulder Screws, Captive Screws & Sealing Screws
Shoulder Screws
blackened_stainles_shoulder_screws
Powered by
CAD模型選擇
{automotion_components/mech_components/shoulder_captive_sealing_screws/shoulder_screws/blackened_stainles_shoulder_screws/w36642_ap0130_b2_t.prj},{NB=05063055605663},{GTIN_NO=05063055605663},{D1=8.0},{L1=18.0},{NDM=6},{D3=12.0},{L2=11.0},{H1=6.0},{AF=4.0},{VERS=0},{ARTNO_WIXROYD=36642.W0818-B2},{ARTNO_AUTOMOTION=P0130.080-018-B2},{ARTNO_TEKNIPART=-},{DESC=Shoulder screw cap head Ø8x18,M 6 s/s},{CTN=7318156290},{SUPPLIER=Automotion Components Ltd},{SUPPLIER_ARTICLE_NO=P0130.080-018-B2},{D2=M 6},{WPDF=Data Sheet},{WPDFX=https://www.wixroyd.com/media/files/datasheet/36642-shoulder-screws-A2.pdf},{APDF=Data Sheet},{APDFX=https://www.automotioncomponents.co.uk/media/files/datasheet/P0130.B2-Shoulder-screws-hex-socket-head-stainless-303.pdf},{MAT=Click Here To See Material List},{MATX=w36642_ap0130_b2_t_material.txt}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNO_WIXROYD
Wixroyd no
ⁿ/ₐ
ARTNO_AUTOMOTION
Automotion no
ⁿ/ₐ
ARTNO_TEKNIPART
Teknipart no
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CTN
Commodity code
ⁿ/ₐ
SUPPLIER
Supplier name
ⁿ/ₐ
SUPPLIER_ARTICLE_NO
Supplier stock ref.
ⁿ/ₐ
D1
d1 +0/-0.025
[mm]
L1
l1 +0.05/-0.0
[mm]
D2
d2
ⁿ/ₐ
NDM
ⁿ/ₐ
D3
d3
[mm]
L2
l2
[mm]
H1
h1
[mm]
AF
A/F
[mm]
VERS
ⁿ/ₐ
WPDFX
ⁿ/ₐ
APDFX
ⁿ/ₐ
MATX
ⁿ/ₐ
MATX2
ⁿ/ₐ
05063055604802
36642.W0302-B2
P0130.030-002-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-002-B2
3.0
2.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604819
36642.W0303-B2
P0130.030-003-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-003-B2
3.0
3.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604826
36642.W0304-B2
P0130.030-004-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-004-B2
3.0
4.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604833
36642.W0305-B2
P0130.030-005-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-005-B2
3.0
5.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604840
36642.W0306-B2
P0130.030-006-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-006-B2
3.0
6.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604857
36642.W0307-B2
P0130.030-007-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-007-B2
3.0
7.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604864
36642.W0308-B2
P0130.030-008-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-008-B2
3.0
8.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604871
36642.W0310-B2
P0130.030-010-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-010-B2
3.0
10.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604888
36642.W0312-B2
P0130.030-012-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-012-B2
3.0
12.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604895
36642.W0314-B2
P0130.030-014-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-014-B2
3.0
14.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604901
36642.W0316-B2
P0130.030-016-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-016-B2
3.0
16.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604918
36642.W0318-B2
P0130.030-018-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-018-B2
3.0
18.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604925
36642.W0320-B2
P0130.030-020-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-020-B2
3.0
20.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604932
36642.W0325-B2
P0130.030-025-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.030-025-B2
3.0
25.0
M 2
2
5.0
4.0
2.0
1.5
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604949
36642.W0402-B2
P0130.040-002-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-002-B2
4.0
2.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604956
36642.W0403-B2
P0130.040-003-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-003-B2
4.0
3.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604963
36642.W0404-B2
P0130.040-004-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-004-B2
4.0
4.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604970
36642.W0405-B2
P0130.040-005-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-005-B2
4.0
5.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604987
36642.W0406-B2
P0130.040-006-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-006-B2
4.0
6.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055604994
36642.W0407-B2
P0130.040-007-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-007-B2
4.0
7.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055605007
36642.W0408-B2
P0130.040-008-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-008-B2
4.0
8.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055605014
36642.W4010-B2
P0130.040-010-B2
-
Shoulder screw cap head ...
7318156290
Chingford Technical Coati...
A2 BLACKEN
4.0
10.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055605021
36642.W0412-B2
P0130.040-012-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-012-B2
4.0
12.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055605038
36642.W0414-B2
P0130.040-014-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-014-B2
4.0
14.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
05063055605045
36642.W0416-B2
P0130.040-016-B2
-
Shoulder screw cap head ...
7318156290
Automotion Components Ltd
P0130.040-016-B2
4.0
16.0
M 3
3
6.0
4.0
3.0
2.0
0
https://www.wixroyd.com/m...
https://www.automotioncom...
w36642_ap0130_b2_t_materi...
Stainless steel (AISI 303...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
244.17. - Shoulder screw
FIBRO
21.07.2023
Modèle C2-256 - Coussinet autolubrifiant cylindrique (cotes pouces)
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle C2-25 - Coussinet autolubrifiant cylindrique - Bronze
MICHAUD CHAILLY - Direct Transmission
07.03.2023
W36642-AP0130.A4-T - Shoulder Screws - Cap Head hex drive
Wixroyd
25.01.2024
02003 - Self-aligning with O-ring and exchangeable inserts
norelem
30.05.2024
02000 - Self-aligning pads
norelem
30.05.2024
K1065 - Locating pin for ball lock pin
KIPP USA
05.06.2024
W36642-AP0130.A4-T - Shoulder Screws - Cap Head hex drive
Automotion Components
05.02.2024
K1067 - Locking pn for ball lock bushes
KIPP USA
05.06.2024
GN709.1 - Clamping pads, Type RR, Serrated contact face, with automatic ret...
Berger Tools
02.05.2023
02001 - Self-aligning pads with swivel angle 14° and 20°
norelem
30.05.2024
02040 - Positioning feet
norelem
30.05.2024
02002 - Self-aligning pads with O-ring
norelem
30.05.2024
02004 - Self-aligning pads self-righting
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表