目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Cap nuts for hose joint
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/cap_nut_fhj.prj},{NB=HSN-1209},{IDNR=},{CNSORDERNO=HSN-1209},{SD=PF1/4},{D0=9.5},{B=16},{L=13.0},{G1=13.157},{X1=9.0},{X2=7.85},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Thread
ⁿ/ₐ
D0
Diameter
[mm]
B
[mm]
L
[mm]
HSN-1106
HSN-1106
PF1/8
7.3
12
10.0
HSN-1107
HSN-1107
PF1/8
7.3
12
10.0
HSN-1206
HSN-1206
PF1/4
9.5
16
13.0
HSN-1207
HSN-1207
PF1/4
9.5
16
13.0
HSN-1208
HSN-1208
PF1/4
9.5
16
13.0
HSN-1209
HSN-1209
PF1/4
9.5
16
13.0
HSN-1310
HSN-1310
PF3/8
11.0
19
14.0
HSN-1440
HSN-1440
PF1/2
16.5
24
16.0
HSN-1414
HSN-1414
PF1/2
16.5
24
16.0
HSN-1416
HSN-1416
PF1/2
16.5
24
16.0
HSN-1620
HSN-1620
PF3/4
21.4
30
17.5
HSN-1827
HSN-1827
PF 1
27.5
38
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表