您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
PDCPD Large size butterfly valve Side gear type DIN PN10 Wafer type
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
PDCPD Butterfly Valve
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/pdcpd_butv/din/pdcpd_butterfly_valve_el_act_typ_s_asmtab.prj},{NB=VPDSGDEWD800},{CNSORDERNO=VPDSGDEWD800},{STD=DIN},{NDMM=800},{NDINCH=32},{C=950.0},{DH=33},{N=24},{DN=20},{N1=4},{M=M30},{B=50},{L1=-},{L2=-},{DM=770},{D=1050},{D1=870},{D2=435},{L=240},{H=750},{I=968},{H1=619},{H2=620},{A=186},{A2=44},{A4=193},{A5=354},{A6=206},{HRS=45},{GM=BRM-10-1SH},{PPATH=../../../din/pdcpd_butterfly_valve_el_act_typ_s/parts/pdcpd_butterfly_valve_el_act_typ_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
C
P.C.D
[mm]
DH
Diameter
[mm]
N
Number of holes
ⁿ/ₐ
DN
Number of through Bolt Holes
ⁿ/ₐ
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
B
[mm]
L1
l1
[mm]
L2
l2
[mm]
DM
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
H
[mm]
I
[mm]
H1
[mm]
H2
[mm]
A
[mm]
A2
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
HRS
Handle rotation speed
ⁿ/ₐ
GM
Gearbox model
ⁿ/ₐ
VPDSGDEWD700
VPDSGDEWD700
700
28
840.0
30
24
20
4
M27
45
-
-
670
928
760
435
206
720
938
589
690
186
44
193
354
206
45
BRM-10-1SH
VPDSGDEWD800
VPDSGDEWD800
800
32
950.0
33
24
20
4
M30
50
-
-
770
1050
870
435
240
750
968
619
620
186
44
193
354
206
45
BRM-10-1SH
VPDSGDEWD900
VPDSGDEWD900
900
36
1050.0
33
28
24
4
M30
50
-
-
870
1168
978
635
240
835
1153
704
705
186
44
193
354
206
45
BRM-10-1SH
VPDSGDEWDA00
VPDSGDEWDA00
1000
40
1160.0
36
28
24
4
M33
70
-
-
970
1262
1080
635
300
916
1234
749
750
220
181
236
451
258
135
BRM-18-2SH
VPDSGDEWDA20
VPDSGDEWDA20
1200
48
1380.0
39
32
28
4
M36
-
92
70
1170
1488
1300
635
350
1056
1374
850
890
220
181
236
451
258
135
BRM-18-2SH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表