Butterfly Valve Type 75 - ANSI Class 150
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly Valve Type 75
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_75/ansi/type_75_gear_ansi_asmtab.prj},{NB=V75SGPEWA450},{CNSORDERNO=V75SGPEWA450},{NDMM=450},{NDINCH=18},{DM=17.80},{ANSIC=22.76},{ANSIN=16},{ANSIH=1.25},{N1=0},{M=-},{D=0},{DPP=24.92},{DPVDF=24.80},{D1=20.67},{D2=13.39},{D3=16.14},{L=7.05},{H1=12.40},{H2=14.57},{H3=5.47},{H=17.52},{A=12.56},{A1=3.35},{A2=4.33},{VER=2},{PPATH=../../../jis/type_56_75_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[Inch]
ANSIC
P.C.D
[Inch]
ANSIN
Number of holes
ⁿ/ₐ
ANSIH
Diameter
[Inch]
DPP
[Inch]
DPVDF
[Inch]
D1
[Inch]
D2
[Inch]
D3
[Inch]
L
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
H
[Inch]
A
[Inch]
A1
[Inch]
A2
[Inch]
V75SGPEWA450
V75SGPEWA450
450
18
17.80
22.76
16
1.25
24.92
24.80
20.67
13.39
16.14
7.05
12.40
14.57
5.47
17.52
12.56
3.35
4.33
V75SGPEWA500
V75SGPEWA500
500
20
19.76
25.00
20
1.25
26.89
26.77
22.64
13.39
16.14
7.48
13.78
15.75
5.47
18.70
12.56
3.35
4.33
V75SGPEWA600
V75SGPEWA600
600
24
23.74
29.51
20
1.38
31.22
31.10
27.01
13.39
16.14
8.23
16.69
18.31
5.47
21.26
12.56
3.35
4.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表