Butterfly Valve Type 58 Gear type - JIS 10K
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 58
JIS
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_58/jis/butterfly_valve_58_gear_jis_asmtab.prj},{NB=V58SGDEW1700},{CNSORDERNO=V58SGDEW1700},{STD=JIS},{NDMM=700},{NDINCH=28},{C=840},{HM=33},{N=24},{NM=20},{N1=4},{M=M30},{B=28},{DM=670},{D=938},{D1=750},{D2=500},{L=165},{L1=169},{L2=2},{H=611},{I=861},{H1=574},{H2=555},{A=143},{A2=130},{A4=140},{A5=398},{A6=125},{PPATH=../../../jis/butterfly_58/butterfly_valve_58_gear_jis_asmtpl.prj},{GM=AB1950N PR4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
C
P.C.D.
[mm]
HM
Diameter
[mm]
N
Number of holes
ⁿ/ₐ
NM
Number of through bolt holes
ⁿ/ₐ
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
B
[mm]
DM
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
I
[mm]
H1
[mm]
H2
[mm]
A
[mm]
A2
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
V58SGDEW1700
V58SGDEW1700
700
28
840
33
24
20
4
M30
28
670
938
750
500
165
169
2
611
861
574
555
143
130
140
398
125
V58SGDEW1800
V58SGDEW1800
800
32
950
33
28
24
4
M30
30
778
1060
869
600
190
198
4
683
983
639
620
147
140
153
430
134
V58SGDEW1900
V58SGDEW1900
900
36
1050
33
28
24
4
M30
30
888
1178
929
600
203
211
4
768
1068
724
705
147
140
153
430
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表