Butterfly valve type 57L (Gear type) - DIN
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 57L
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57l/din/butterfly_valve_type_57l_gear_asmtab.prj},{NB=VLGSGDEWD125},{CNSORDERNO=VLGSGDEWD125},{NDMM=125},{DINC=210},{DINN=8},{DINH=18},{DM=129},{D1=169},{D2=122},{D3=160},{L=66},{H=195},{H1=124},{H2=160},{H3=92},{I=275},{A1=167},{A2=64},{W=247},{T=50},{VER=3},{PPATH=../../../din/parts_gear_type_57l/butterfly_valve_type_57l_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
DINC
P.C.D
[mm]
DINN
Number of holes
ⁿ/ₐ
DINH
Diameter
[mm]
DM
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
I
[mm]
A1
[mm]
A2
[mm]
W
[mm]
T
[mm]
VLGSGDEWD080
VLGSGDEWD080
80
160
8
18
77
105
122
160
46
165
94
130
92
245
167
64
193
40
VLGSGDEWD100
VLGSGDEWD100
100
180
8
18
102
134
122
160
56
180
105
145
92
260
167
64
217
40
VLGSGDEWD125
VLGSGDEWD125
125
210
8
18
129
169
122
160
66
195
124
160
92
275
167
64
247
50
VLGSGDEWD150
VLGSGDEWD150
150
240
8
23
150
190
122
160
71
210
138
175
92
290
167
64
285
50
VLGSGDEWD200
VLGSGDEWD200
200
295
8
23
195
242
122
160
87
241
173
206
92
321
167
64
345
60
VLGSGDEWD250
VLGSGDEWD250
250
350
12
23
250
302
122
160
112
276
208
241
92
356
167
64
415
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表