Butterfly Valve Type 57 Gear type - DIN PN10
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly Valve Type 57
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_57/din/type_57_gear_din_asmtab.prj},{NB=V57SGUEWD100},{NDNB=100},{NDMM=100},{NDINCH=4},{DM=102},{JISC=180},{N=8},{JISH=18},{D=238},{D1=134},{D2=100},{L=56},{H=180},{H1=119},{H2=145},{H3=92},{I=260},{A1=167},{A2=64},{VER=3.000},{PPATH=../../../din/type_57_gear_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
JISC
P.C.D
[mm]
N
Number of holes
ⁿ/ₐ
JISH
Diameter
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
I
[mm]
A1
[mm]
A2
[mm]
V57SGUEWD040
V57SGUEWD040
40
1 1/2
45
110
4
18
150
71
100
39
130
75
95
92
210
167
64
V57SGUEWD050
V57SGUEWD050
50
2
56
125
4
18
165
81
100
42
140
83
105
92
220
167
64
V57SGUEWD065
V57SGUEWD065
65
2 1/2
69
145
4
18
185
95
100
46
150
93
115
92
230
167
64
V57SGUEWD080
V57SGUEWD080
80
3
77
160
8
18
211
105
100
46
165
106
130
92
245
167
64
V57SGUEWD100
V57SGUEWD100
100
4
102
180
8
18
238
134
100
56
180
119
145
92
260
167
64
V57SGUEWD125
V57SGUEWD125
125
5
129
210
8
18
255
169
140
66
195
132
160
92
275
167
64
V57SGUEWD150
V57SGUEWD150
150
6
150
240
8
22
285
190
140
71
210
143
175
92
290
167
64
V57SGUEWD200
V57SGUEWD200
200
8
195
295
8
22
350
242
140
87
241
170
206
92
321
167
64
V57SGUEWD250
V57SGUEWD250
250
10
250
350
12
22
421
302
180
112
276
211
241
92
356
167
64
V57SGUEWD300
V57SGUEWD300
300
12
303
400
12
22
488
360
235
129
340
244
298
108
490
272
99
V57SGUEWD350
V57SGUEWD350
350
14
351
460
16
22
539
393
235
129
367
270
325
108
517
272
99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表