Butterfly Valve Type 58 Electric type A
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Butterfly Valve Type 58, Electric actuated Type A
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_butv_type_58_a/butterfly_val_typ_58_ele_a_asmtab.prj},{NB=A58A1DEWD700},{CNSORDERNO=A58A1DEWD700},{STD=DIN},{NDMM=700},{NDINCH=28},{C=840},{HM=30},{N=24},{NM=20},{N1=4},{M=M27},{B=28},{DM=670},{D=938},{D1=750},{D2=200},{L=165},{L1=169},{L2=2},{H=681},{H1=574},{H2=555},{H3=324},{A=194},{A1=681},{A2=408},{A3=150},{PPATH=../../butterfly_val_typ_58_ele_a/parts/butterfly_val_typ_58_ele_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
C
P.C.D.
[mm]
HM
Diameter
[mm]
N
Number of holes
ⁿ/ₐ
NM
Number of through Bolt Holes
ⁿ/ₐ
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
B
[mm]
DM
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A58A1DEW1700
A58A1DEW1700
JIS
700
28
840
33
24
20
4
M30
28
670
938
750
200
165
169
2
681
574
555
324
194
681
408
150
A58A1DEW1800
A58A1DEW1800
JIS
800
32
950
33
28
24
4
M30
30
778
1060
869
200
190
198
4
746
639
620
324
290
757
443
165
A58A1DEW1900
A58A1DEW1900
JIS
900
36
1050
33
28
24
4
M30
30
888
1178
929
200
203
211
4
831
724
705
324
290
757
443
165
A58A1DEWD700
A58A1DEWD700
DIN
700
28
840
30
24
20
4
M27
28
670
938
750
200
165
169
2
681
574
555
324
194
681
408
150
A58A1DEWD800
A58A1DEWD800
DIN
800
32
950
33
24
20
4
M30
30
778
1060
869
200
190
198
4
746
639
620
324
290
757
443
165
A58A1DEWD900
A58A1DEWD900
DIN
900
36
1050
33
28
24
4
M30
30
888
1178
929
200
203
211
4
831
724
705
324
290
757
443
165
A58A1DEWA700
A58A1DEWA700
ANSI
700
28
864
35
28
24
4
1 1/4
28
670
938
750
500
165
169
2
681
574
555
468
561
306
140
247
A58A1DEWA800
A58A1DEWA800
ANSI
800
32
978
41
28
24
4
1 1/2
30
778
1060
869
600
190
198
4
746
639
620
513
665
399
170
290
A58A1DEWA900
A58A1DEWA900
ANSI
900
36
1086
41
32
28
4
1 1/2
30
888
1178
929
600
203
211
4
831
724
705
513
665
399
170
290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表