Butterfly Valve Type 55 Electric Actuated Type S
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Butterfly Valve Type 55 / 55IS, Electric actuated Type S
Butterfly Valve Type 55, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_butv_type_55_55is_s/ele_butv_type_55_s/butt_valve_type_55_ea_s_asmtab.prj},{NB=A55S3STWD100},{STD=DIN},{NDMM=100},{NDINCH=4},{MO=3},{MD=100},{C=180},{MN=4 (8)},{MH=18},{L=59},{D=154},{W=174},{D2=90},{D3=160},{H=353},{H1=99},{A1=167},{A2=186},{A3=104},{A4=286},{X=D100},{PPATH=../../../butterfly_valve_type_55is_pne/parts/parts_butt_valve_type_55/butt_valve_type_55_ea_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal Diameter
[mm]
NDINCH
Nominal Diameter
[imch]
MD
d
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
L
[mm]
D
[mm]
W
[mm]
D2
[mm]
D3
[mm]
H
[mm]
H1
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A55S3STW1050
A55S3STW1050
JIS
50
2
55
120
2 (4)
19
44
90
116
90
160
318
61
167
186
104
286
A55S3STW1080
A55S3STW1080
JIS
80
3
80
150
4 (8)
19
54
125
152
90
160
337
95
167
186
104
286
A55S3STW1100
A55S3STW1100
JIS
100
4
100
175
4 (8)
19
59
154
174
90
160
353
99
167
186
104
286
A55S3STW1125
A55S3STW1125
JIS
125
5
125
210
4 (8)
23
64
181
206
140
160
396
120
167
186
104
286
A55S3STW1150
A55S3STW1150
JIS
150
6
150
240
4 (8)
23
75
211
236
140
160
413
137
167
186
104
286
A55S3STW1200
A55S3STW1200
JIS
200
8
191
290
4 (12)
23
85
265
290
125
245
440
163
191
202
130
330
A55S3STW1250
A55S3STW1250
JIS
250
10
245
355
4 (12)
25
96
325
341
125
245
475
200
191
202
130
330
A55S3STWD050
A55S3STWD050
DIN
50
2
55
125
2 (4)
18
44
90
116
90
160
318
61
167
186
104
286
A55S3STWD080
A55S3STWD080
DIN
80
3
80
160
4 (8)
18
54
125
152
90
160
337
95
167
186
104
286
A55S3STWD100
A55S3STWD100
DIN
100
4
100
180
4 (8)
18
59
154
174
90
160
353
99
167
186
104
286
A55S3STWD125
A55S3STWD125
DIN
125
5
125
210
4 (8)
18
64
181
206
140
160
396
120
167
186
104
286
A55S3STWD150
A55S3STWD150
DIN
150
6
150
240
4 (8)
22
75
211
236
140
160
413
137
167
186
104
286
A55S3STWD200
A55S3STWD200
DIN
200
8
191
295
4 (8)
22
85
265
282
125
245
440
163
191
202
130
330
A55S3STWD250
A55S3STWD250
DIN
250
10
245
350
4 (12)
22
96
325
341
125
245
475
200
191
202
130
330
A55S3STWA150
A55S3STWA150
ANSI
150
6
150
241.3
4 (8)
22
75
211
236
140
160
413
137
167
186
104
286
A55S3STWA200
A55S3STWA200
ANSI
200
8
191
298.5
4 (8)
22
85
265
282
125
245
440
163
191
202
130
330
A55S3STWA250
A55S3STWA250
ANSI
250
10
245
362
4 (12)
25
96
325
341
125
245
475
200
191
202
130
330
A55S3STWA050
A55S3STWA050
ANSI
50
2
55
120.7
2 (4)
19
44
90
116
90
160
318
61
167
186
104
286
A55S3STWA080
A55S3STWA080
ANSI
80
3
80
152.4
- (4)
19
54
125
152
90
160
337
95
167
186
104
286
A55S3STWA100
A55S3STWA100
ANSI
100
4
100
190.5
4 (8)
19
59
154
174
90
160
353
99
167
186
104
286
A55S3STWA125
A55S3STWA125
ANSI
125
5
125
215.9
4 (8)
22
64
181
206
140
160
396
120
167
186
104
286
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表