Ball Valve Type 21 Electric actuated Type T, Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_t/bv21_el_socket_asmtab.prj},{NB=A2AT1UESD032},{CNSORDERNO=A2AT1UESD032},{STD=DIN},{X=DIN},{NDMM=32},{NDINCH=11/4},{L=150},{H=192.0},{W=154.5},{P=99.0},{A=100},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{VERSSCH=2},{VERSB=1},{OPIS1=TUDV - 14},{VERSEC=1},{DIST=0.000},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A
Space for cover removal
[mm]
A2AT1UESJ015
A2AT1UESJ015
JIS
15
1/2
109
169.5
154.5
99.0
100
A2AT1UESJ020
A2AT1UESJ020
JIS
20
3/4
128
176.0
154.5
99.0
100
A2AT1UESJ025
A2AT1UESJ025
JIS
25
1
145
183.0
154.5
99.0
100
A2AT1UESJ032
A2AT1UESJ032
JIS
32
11/4
162
192.0
154.5
99.0
100
A2AT1UESJ040
A2AT1UESJ040
JIS
40
11/2
189
200.5
154.5
99.0
100
A2AT1UESJ050
A2AT1UESJ050
JIS
50
2
220
212.0
154.5
99.0
100
A21T1UESJ065
A21T1UESJ065
JIS
65
21/2
273
280.0
202.0
138.8
100
A21T1UESJ080
A21T1UESJ080
JIS
80
3
316
289.0
202.0
138.8
100
A21T1UESJ100
A21T1UESJ100
JIS
100
4
419
327.0
202.0
138.8
100
A2AT1UESD015
A2AT1UESD015
DIN
15
1/2
102
169.5
154.5
99.0
100
A2AT1UESD020
A2AT1UESD020
DIN
20
3/4
120
176.0
154.5
99.0
100
A2AT1UESD025
A2AT1UESD025
DIN
25
1
131
183.0
154.5
99.0
100
A2AT1UESD032
A2AT1UESD032
DIN
32
11/4
150
192.0
154.5
99.0
100
A2AT1UESD040
A2AT1UESD040
DIN
40
11/2
163
200.5
154.5
99.0
100
A2AT1UESD050
A2AT1UESD050
DIN
50
2
197
212.0
154.5
99.0
100
A21T1UESD065
A21T1UESD065
DIN
65
21/2
233
280.0
202.0
138.8
100
A21T1UESD080
A21T1UESD080
DIN
80
3
284
289.0
202.0
138.8
100
A21T1UESD100
A21T1UESD100
DIN
100
4
315
327.0
202.0
138.8
100
A2AT1UESA015
A2AT1UESA015
ANSI
15
1/2
113
169.5
154.5
99.0
100
A2AT1UESA020
A2AT1UESA020
ANSI
20
3/4
129
176.0
154.5
99.0
100
A2AT1UESA025
A2AT1UESA025
ANSI
25
1
146
183.0
154.5
99.0
100
A2AT1UESA032
A2AT1UESA032
ANSI
32
11/4
164
192.0
154.5
99.0
100
A2AT1UESA040
A2AT1UESA040
ANSI
40
11/2
184
200.5
154.5
99.0
100
A2AT1UESA050
A2AT1UESA050
ANSI
50
2
209
212.0
154.5
99.0
100
A21T1UESA065
A21T1UESA065
ANSI
65
21/2
240
280.0
202.0
138.8
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表