Ball Valve Type 21 Pneumatic actuated Type TA (Double acting), Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ta/bv21_pa_socket_asmtab.prj},{NB=A2AKFUESD032},{CNSORDERNO=A2AKFUESD032},{STD=DIN},{NDMM=32},{NDINCH=11/4},{L=150},{H=182.0},{W=110},{P=57},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{VERSSCH=2},{X=DIN},{VERSB=1},{OPIS1=TUDV - 14},{VERSEC=1},{DIST=0.000},{PPATH=../../ball_val_typ_21_pa/parts/bv21_pa_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A2AKFUESJ015
A2AKFUESJ015
JIS
15
1/2
109
159.5
110
57
A2AKFUESJ020
A2AKFUESJ020
JIS
20
3/4
128
166.0
110
57
A2AKFUESJ025
A2AKFUESJ025
JIS
25
1
145
173.0
110
57
A2AKFUESJ032
A2AKFUESJ032
JIS
32
11/4
162
182.0
110
57
A2AKFUESJ040
A2AKFUESJ040
JIS
40
11/2
189
224.0
210
82
A2AKFUESJ050
A2AKFUESJ050
JIS
50
2
220
235.5
210
82
A21KFUESJ065
A21KFUESJ065
JIS
65
21/2
273
268.0
250
95
A21KFUESJ080
A21KFUESJ080
JIS
80
3
316
277.0
250
95
A21KFUESJ100
A21KFUESJ100
JIS
100
4
419
348.0
292
116
A2AKFUESD015
A2AKFUESD015
DIN
15
1/2
102
159.5
110
57
A2AKFUESD020
A2AKFUESD020
DIN
20
3/4
120
166.0
110
57
A2AKFUESD025
A2AKFUESD025
DIN
25
1
131
173.0
110
57
A2AKFUESD032
A2AKFUESD032
DIN
32
11/4
150
182.0
110
57
A2AKFUESD040
A2AKFUESD040
DIN
40
11/2
164
224.0
210
82
A2AKFUESD050
A2AKFUESD050
DIN
50
2
197
235.5
210
82
A21KFUESD065
A21KFUESD065
DIN
65
21/2
233
268.0
250
95
A21KFUESD080
A21KFUESD080
DIN
80
3
284
277.0
250
95
A21KFUESD100
A21KFUESD100
DIN
100
4
351
348.0
292
116
A2AKFUESA015
A2AKFUESA015
ANSI
15
1/2
113
159.5
110
57
A2AKFUESA020
A2AKFUESA020
ANSI
20
3/4
129
166.0
110
57
A2AKFUESA025
A2AKFUESA025
ANSI
25
1
145
173.0
110
57
A2AKFUESA032
A2AKFUESA032
ANSI
32
11/4
164
182.0
110
57
A2AKFUESA040
A2AKFUESA040
ANSI
40
11/2
184
224.0
210
82
A2AKFUESA050
A2AKFUESA050
ANSI
50
2
209
235.5
210
82
A21KFUESA065
A21KFUESA065
ANSI
65
21/2
240
268.0
250
95
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表