Ball Valve Type 21 Double acting, Flanged End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_da_flange_asmtab.prj},{NB=A2ALFUEFA032},{CNSORDERNO=A2ALFUEFA032},{STD=ANSI},{NDMM=32},{NDINCH=11/4},{L=190},{H=143.5},{A=116},{A2=28.0},{A3=38},{VAR1=0.0},{DIST=19.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_da_flange_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A2ALFUEF1015
A2ALFUEF1015
JIS
15
1/2
143
109.5
94
22.5
32
A2ALFUEF1020
A2ALFUEF1020
JIS
20
3/4
172
116.0
94
22.5
32
A2ALFUEF1025
A2ALFUEF1025
JIS
25
1
187
123.0
94
22.5
32
A2ALFUEF1032
A2ALFUEF1032
JIS
32
11/4
190
143.5
116
28.0
38
A2ALFUEF1040
A2ALFUEF1040
JIS
40
11/2
212
174.5
147
35.0
49
A2ALFUEF1050
A2ALFUEF1050
JIS
50
2
234
186.0
147
35.0
49
A21LFUEF1065
A21LFUEF1065
JIS
65
21/2
261
221.0
188
42.5
57
A21LFUEF1080
A21LFUEF1080
JIS
80
3
306
230.0
188
42.5
57
A21LFUEF1100
A21LFUEF1100
JIS
100
4
374
307.0
281
58.5
59
A2ALFUEFA015
A2ALFUEFA015
ANSI
15
1/2
143
109.5
94
22.5
32
A2ALFUEFA020
A2ALFUEFA020
ANSI
20
3/4
172
116.0
94
22.5
32
A2ALFUEFA025
A2ALFUEFA025
ANSI
25
1
187
123.0
94
22.5
32
A2ALFUEFA032
A2ALFUEFA032
ANSI
32
11/4
190
143.5
116
28.0
38
A2ALFUEFA040
A2ALFUEFA040
ANSI
40
11/2
212
174.5
147
35.0
49
A2ALFUEFA050
A2ALFUEFA050
ANSI
50
2
234
186.0
147
35.0
49
A21LFUEFA065
A21LFUEFA065
ANSI
65
21/2
259
221.0
188
42.5
57
A21LFUEFA080
A21LFUEFA080
ANSI
80
3
306
230.0
188
42.5
57
A21LFUEFA100
A21LFUEFA100
ANSI
100
4
374
307.0
281
58.5
59
A2ALFUEFD015
A2ALFUEFD015
DIN
15
1/2
130
109.5
94
22.5
32
A2ALFUEFD020
A2ALFUEFD020
DIN
20
3/4
150
116.0
94
22.5
32
A2ALFUEFD025
A2ALFUEFD025
DIN
25
1
160
123.0
94
22.5
32
A2ALFUEFD032
A2ALFUEFD032
DIN
32
11/4
180
143.5
116
28.0
38
A2ALFUEFD040
A2ALFUEFD040
DIN
40
11/2
200
174.5
147
35.0
49
A2ALFUEFD050
A2ALFUEFD050
DIN
50
2
230
186.0
147
35.0
49
A21LFUEFD065
A21LFUEFD065
DIN
65
21/2
290
221.0
188
42.5
57
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表