Nederlands
English
NPT straight fitting,female,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_5_ur_npt_cu_zn.prj},{NB=814.320.1},{CNSORDERNO=814.320.1},{T=3/4\" NPT},{GEWX=1.050},{GEWZ=0.000},{GEWY=0.95429},{ST=3/4''},{GEWT=33.000},{ID=18.5},{A=40},{B=15},{CSW=35},{C=38.7},{LC=14.2},{LC1=6.7},{ESW=33},{E=37.5},{LE=4.0},{N=29.5},{CNSQUANTITY=25},{WEIGHT=9.0},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
N
Diameter
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.311.1
814.311.1
1/2" NPT
5/16''
8.3
35
12
26
29.0
12.9
5.2
24
27.0
4.0
19.2
50
5.3
2.650
Nickel plated brass
814.312.1
814.312.1
1/2" NPT
3/8''
10.2
35
12
26
29.0
12.9
5.2
24
27.0
4.0
19.2
50
5.3
2.650
Nickel plated brass
814.316.1
814.316.1
1/2" NPT
1/2''
13.9
37
13
29
32.7
14.0
6.0
27
30.5
4.2
23.5
50
6.2
3.100
Nickel plated brass
814.320.1
814.320.1
3/4" NPT
3/4''
18.5
40
15
35
38.7
14.2
6.7
33
37.5
4.0
29.5
25
9.0
2.250
Nickel plated brass
814.326.1
814.326.1
1" NPT
1''
23.8
46
15
45
50.0
16.0
6.2
43
49.0
6.2
37.0
10
20.7
2.070
Nickel plated brass
814.335.1
814.335.1
1.1/4" NPT
1.1/4''
31.8
52
16
54
60.0
19.5
8.6
52
59.0
6.2
45.0
5
29.3
1.465
Nickel plated brass
814.340.1
814.340.1
1.1/2" NPT
1.1/2''
36.8
56
18
63
69.2
24.1
10.1
60
67.2
6.7
51.0
5
43.8
2.190
Nickel plated brass
814.350.1
814.350.1
2" NPT
2"
47.8
66
20
77
85.0
30.2
16.2
74
81.8
6.0
64.4
4
73.3
2.932
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表