Nederlands
English
Anaconda Sealtite NMFG - Anaconda Sealtite NMFG
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_as_nmfg.prj},{NB=359.050.0(Standard)},{CNSORDERNO=359.050.0},{ST=2\"},{VP=Standard},{COL=Blue},{A=15},{ID=51.6},{AD=59.9},{SB=310},{DB=400},{WEIGHT=0.80},{IS=Reinforced PVC spiral},{MAN=PVC},{TMIN=-35},{TMAX=+60},{TKURZ=+80},{DF=125},{SF=2},{ZF=1000},{DS=IP 66 / IP 67},{ZLS=FDA CFR 21},{OIB=3},{UVB=3},{VP2=CT},{VPES=71x71x25},{VPEW=13.0},{CNSEAN=8717114720084},{INFO=PDF Info},{VERS=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
359.012.0
359.012.0
3/8"
Standard
Blue
30
12.6
17.8
70
100
0.12
3.60
359.016.0
359.016.0
1/2"
Standard
Blue
30
16.0
21.1
100
135
0.18
5.40
359.020.0
359.020.0
3/4"
Standard
Blue
30
21.0
26.4
130
175
0.28
8.40
359.026.0
359.026.0
1"
Standard
Blue
30
26.8
33.1
180
220
0.34
10.20
359.035.0
359.035.0
1.1/4 "
Standard
Blue
15
35.4
41.8
225
270
0.46
6.90
359.040.0
359.040.0
1.1/2"
Standard
Blue
15
40.3
47.8
255
320
0.60
9.00
359.050.0
359.050.0
2"
Standard
Blue
15
51.6
59.9
310
400
0.80
12.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表