目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6400M - Screw jack with flat support and magnetic base
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Setting elements
Powered by
CAD模型選擇
{amf/mesp/712_richt_stuetz/amf6400m_assmtab.prj},{NB=AMF73320_52},{BESTNR=73320},{GR=62},{HMIN=52},{HMAX=62},{H=52},{TR=30x4},{D1=50},{D2=50},{FMAX=100},{GEW=700},{CTN=84662020},{EAN=4020772073329},{GRSP=52},{PPATH=amf6400m_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HMIN
[mm]
HMAX
[mm]
TR
Thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
FMAX
F max.
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
73320
73320
62
52
62
30x4
50
50
100
700
84662020
4020772073329
yes
no
14.06.2023
yes
73361
73361
80
60
80
30x4
50
50
100
770
84662020
4020772073367
yes
no
14.06.2023
yes
73403
73403
110
80
110
30x4
50
50
100
1050
84662020
4020772073404
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表