032 - Adaptor Female Thread
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/032.prj},{NB=AGRU_72032323211_Adaptor Female Thread_R-thread/FRP-reinforced_PP Pure grey_32X1 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72032323211},{M=72032323211},{BILDCODE=032},{WEIGHT=0.033},{DIMENSIONLANG=32X1\" SDR11 ISO S-5},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=R-thread/FRP-reinforced},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{S=2.900},{L=58.000},{L1=30.000},{L2=20.000},{SW=46.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=6},{XX=32X1 SDR11 ISO S-5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
RIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
XX
ⁿ/ₐ
AGRU_72032202011_Adaptor ...
72032202011
72032202011
032
0.013
20X1/2" SDR11 ISO S-5
20
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
20.000
1.900
45.000
21.000
16.000
32.000
0.500
18.630
20.960
20X1/2 SDR11 ISO S-5
AGRU_72032252511_Adaptor ...
72032252511
72032252511
032
0.031
25X3/4" SDR11 ISO S-5
25
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
25.000
2.300
51.000
24.000
18.000
41.000
0.750
24.120
26.440
25X3/4 SDR11 ISO S-5
AGRU_72032323211_Adaptor ...
72032323211
72032323211
032
0.033
32X1" SDR11 ISO S-5
32
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
32.000
2.900
58.000
30.000
20.000
46.000
1.000
30.290
33.250
32X1 SDR11 ISO S-5
AGRU_72032404011_Adaptor ...
72032404011
72032404011
032
0.050
40X1 1/4" SDR11 ISO S-5
40
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
40.000
3.700
62.000
30.000
24.000
55.000
1.250
38.950
41.910
40X1 1/4 SDR11 ISO S-5
AGRU_72032505011_Adaptor ...
72032505011
72032505011
032
0.100
50X1 1/2" SDR11 ISO S-5
50
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
50.000
4.600
68.000
34.000
25.500
70.000
1.500
44.850
47.800
50X1 1/2 SDR11 ISO S-5
AGRU_72032636311_Adaptor ...
72032636311
72032636311
032
0.163
63X2" SDR11 ISO S-5
63
Adaptor Female Thread
R-thread/FRP-reinforced
PP Pure grey
injection moulded
Butt + IR-welding
63.000
5.800
75.000
36.000
30.000
85.000
2.000
56.660
59.610
63X2 SDR11 ISO S-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表