197.1 - Poly-Flo Outer Wall Adaptor
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/197_1.prj},{NB=AGRU_70197503371_Poly-Flo Outer Wall Adaptor_PE 100-RC black_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70197503371},{M=70197503371},{BILDCODE=197.1},{WEIGHT=0.060},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Outer Wall Adaptor},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=60.000},{L1=10.000},{L2=30.000},{D1=50.000},{D2=32.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S1
[mm]
S2
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
AGRU_70197503371_Poly-Flo...
70197503371
70197503371
197.1
0.060
50/32 SDR17/11
50/32
Poly-Flo Outer Wall Adapt...
PE 100-RC black
machined
simultaneous + cascade we...
3.000
3.000
60.000
10.000
30.000
50.000
32.000
AGRU_70197906471_Poly-Flo...
70197906471
70197906471
197.1
0.250
90/63 SDR17/11
90/63
Poly-Flo Outer Wall Adapt...
PE 100-RC black
machined
simultaneous + cascade we...
5.400
5.800
70.000
10.000
30.000
90.000
63.000
AGRU_70197161271_Poly-Flo...
70197161271
70197161271
197.1
0.950
160/110 SDR17/11
160/110
Poly-Flo Outer Wall Adapt...
PE 100-RC black
machined
simultaneous + cascade we...
9.500
10.000
80.000
10.000
30.000
160.000
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表