195 - Poly-Flo Dog Bone
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/195.prj},{NB=AGRU_70195503271_Poly-Flo Dog Bone_solid_PE 100-RC black_50/32 SDR11-17 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70195503271},{M=70195503271},{BILDCODE=195},{WEIGHT=0.059},{DIMENSIONLANG=50/32 SDR11-17},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Dog Bone},{EXT_BEZ_2=solid},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=50.000},{L1=10.000},{D1=50.000},{D2=32.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S1
[mm]
S2
[mm]
L
Dimension L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
AGRU_70195503271_Poly-Flo...
70195503271
70195503271
195
0.059
50/32 SDR11-17
50/32
Poly-Flo Dog Bone
solid
PE 100-RC black
machined
simultaneous + cascade we...
3.000
3.000
50.000
10.000
50.000
32.000
AGRU_70195906371_Poly-Flo...
70195906371
70195906371
195
0.235
90/63 SDR17-11
90/63
Poly-Flo Dog Bone
solid
PE 100-RC black
machined
simultaneous + cascade we...
5.400
5.800
60.000
10.000
90.000
63.000
AGRU_70195161171_Poly-Flo...
70195161171
70195161171
195
1.000
160/110 SDR11-17
160/110
Poly-Flo Dog Bone
solid
PE 100-RC black
machined
simultaneous + cascade we...
9.500
10.000
80.000
10.000
160.000
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表