191 - Poly-Flo Elbow 45°
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/191.prj},{NB=AGRU_70191503271_Poly-Flo Elbow 45_PE 100-RC black_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70191503271},{M=70191503271},{BILDCODE=191},{WEIGHT=0.120},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Elbow 45°},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L1=7.000},{L2=46.000},{D1=50.000},{D2=32.000},{Z=70.000},{X1=1},{XX=Poly-Flo Elbow 45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S1
[mm]
S2
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
Z
[mm]
AGRU_70191503271_Poly-Flo...
70191503271
70191503271
191
0.120
50/32 SDR17/11
50/32
Poly-Flo Elbow 45°
PE 100-RC black
injection moulded
simultaneous + cascade we...
3.000
3.000
7.000
46.000
50.000
32.000
70.000
AGRU_70191906371_Poly-Flo...
70191906371
70191906371
191
0.450
90/63 SDR17/11
90/63
Poly-Flo Elbow 45°
PE 100-RC black
injection moulded
simultaneous + cascade we...
5.400
5.800
10.000
53.000
90.000
63.000
77.000
AGRU_70191161171_Poly-Flo...
70191161171
70191161171
191
1.880
160/110 SDR17/11
160/110
Poly-Flo Elbow 45°
PE 100-RC black
injection moulded
simultaneous + cascade we...
9.500
10.000
10.000
73.000
160.000
110.000
107.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表