ACH550-VC 208V/230V - Vertical E-Bypass with Circuit Breaker
ABB
AC Drives
ACH550
208V/230V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/208_230/208_230_vc_asmtab.prj},{NB=ACH550-VC-017A-2},{HP=5},{BTC=ACH550-VC-017A-2},{AMPS=16.7},{FS=R1},{TYPE=NEMA 1 UL Type 1},{DR=5580-1},{ALR=},{SS=},{IOOM=},{EFBO=},{FBA=},{PPATH=208_230_vc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
HP
Horsepower
ⁿ/ₐ
TC
Type Code
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
TYPE
UL Type
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-VC-04A6-2
1
ACH550-VC-04A6-2
4.6
R1
NEMA 1 UL Type 1
5580-1
ACH550-VC-06A6-2
1.5
ACH550-VC-06A6-2
6.6
R1
NEMA 1 UL Type 1
5580-1
ACH550-VC-07A5-2
2
ACH550-VC-07A5-2
7.5
R1
NEMA 1 UL Type 1
5580-1
ACH550-VC-012A-2
3
ACH550-VC-012A-2
11.8
R1
NEMA 1 UL Type 1
5580-1
ACH550-VC-017A-2
5
ACH550-VC-017A-2
16.7
R1
NEMA 1 UL Type 1
5580-1
ACH550-VC-024A-2
7.5
ACH550-VC-024A-2
24.2
R2
NEMA 1 UL Type 1
5581-1
ACH550-VC-031A-2
10
ACH550-VC-031A-2
30.8
R3
NEMA 1 UL Type 1
5582-1
ACH550-VC-046A-2
15
ACH550-VC-046A-2
46.2
R3
NEMA 1 UL Type 1
5582-1
ACH550-VC-059A-2
20
ACH550-VC-059A-2
59.4
R3
NEMA 1 UL Type 1
5582-1
ACH550-VC-075A-2
25
ACH550-VC-075A-2
74.8
R4
NEMA 1 UL Type 1
5583-1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表