您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
Deutsch
English
English (United States)
SCREW-LOCK FE UNC/UNC 18mm
HARTING
Interface connectors
D-Sub Subminiature D connectors
Accessories
Powered by
Wybór modelu CAD
{harting_qs/1/17/61/9453.prj},{NB=09670009973},{MANUID=09670009973},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=73181558},{DESCSHORT=Female screw lock, With nut, Thread UNC/UNC, Total length 18 mm},{DESCLONG=Female screw lock, With nut, Thread UNC/UNC, Total length 18 mm},{MANUTYPEDESC=SCREW-LOCK FE UNC/UNC 18mm},{SUPPLIERALTNO=09 67 000 9973},{MANUNAME=HARTING},{DELTIME=7},{AAO057=SCREW-LOCK FE UNC/UNC 18mm},{AAU734=Female screw lock, With nut, Thread UNC/UNC, Total length 18 mm},{AAW338=Female screw lock, With nut, Thread UNC/UNC, Total length 18 mm},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=372},{AAO676=09 67 000 9973},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
Ustawienia filtra
Nałóż filtr
Remove filter
Anuluj
1
LINA
Lista materiałowa
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09670009973
09670009973
Female screw lock, With n...
Female screw lock, With n...
SCREW-LOCK FE UNC/UNC 18m...
09 67 000 9973
HARTING
7
SCREW-LOCK FE UNC/UNC 18m...
Female screw lock, With n...
Female screw lock, With n...
100
100
73181558
DE
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF