91999
Molex
PCB Headers
5.00mm
RAST 5
Powered by
CAD模型選擇
{molex/pcb_headers/5_00mm/rast_5/91999.prj},{NB=919991249},{SHA256=DM+fBW5zsvVzk/Aa1kqWtr9JdBInbjvsuta09FsEwk0=},{INAME=07675__919991249},{PN=919991249},{DESC=Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Glow-Wire Capable},{CIRCUITS=3},{CURRENT=16.0},{MATERIAL=Silver},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
919990018
919990018
Appli-Mate RAST 5 Header,...
2
16.0
Tin
1
Vertical
Through Hole
919990482
919990482
Appli-Mate RAST 5 Header,...
2
16.0
Tin
1
Vertical
Through Hole
919990499
919990499
Appli-Mate RAST 5 Header,...
2
16.0
Silver
1
Vertical
Through Hole
919990529
919990529
Appli-Mate RAST 5 Header,...
3
16.0
Tin
1
Vertical
Through Hole
919991232
919991232
Appli-Mate RAST 5 Header,...
3
16.0
Silver
1
Vertical
Through Hole
919991234
919991234
Appli-Mate RAST 5 Header,...
3
16.0
Silver
1
Vertical
Through Hole
919991238
919991238
Appli-Mate RAST 5 Header,...
3
16.0
Tin
1
Vertical
Through Hole
919991249
919991249
Appli-Mate RAST 5 Header,...
3
16.0
Silver
1
Vertical
Through Hole
919991252
919991252
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991254
919991254
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991260
919991260
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991283
919991283
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991284
919991284
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991974
919991974
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991982
919991982
Appli-Mate RAST 5 Header,...
4
16.0
Tin
1
Vertical
Through Hole
919991999
919991999
Appli-Mate RAST 5 Header,...
4
16.0
Silver
1
Vertical
Through Hole
919992724
919992724
Appli-Mate RAST 5 Header,...
5
16.0
Silver
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表