目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
8311, 8313, UP-8311, UP-8313
Hammond Valve
Ball Valves
Commercial
Powered by
CAD模型選擇
{hammondvalve/ball_valves/commercial/ba450_asmtab.prj},{NB=8311A-3/4},{VS=0.75000000},{VSPN=3/4},{DWQ=},{ECT=450},{EOP=},{BSMAT=},{SERIES=20},{MATL=Material/Specification},{A=0.76},{F1=3/4'' NPT},{ND=1.050},{F2=0.88},{TSD=0.880},{LOD=},{TIHPN=TIH-F-940},{SIZE=Small},{XTIH=2.750},{XTIHREV=0.628},{PPATH=../parts/ba400_ba450_asmtpl.prj},{WT=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Size
[Inch]
BOMAT
Body Material
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
F Tube Size Diameter/Thread Size
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs.]
8311A-3/8
8311A-3/8
3/8
Cast Bronze
0.38
2.05
0.91
1.81
3.75
0.51
7
0.5
8311A-1/2
8311A-1/2
1/2
Cast Bronze
0.50
2.39
1.07
1.91
3.75
0.63
15
0.6
8311A-3/4
8311A-3/4
3/4
Cast Bronze
0.76
3.17
1.50
2.32
4.50
0.88
35
1.0
8311A-1
8311A-1
1
Cast Bronze
1.06
3.75
1.79
2.68
6.25
1.13
60
1.9
8311A-1-1/4
8311A-1-1/4
1 1/4
Cast Bronze
1.31
5.00
2.49
2.82
6.25
1.38
110
3.0
8311A-1-1/2
8311A-1-1/2
1 1/2
Cast Bronze
1.56
6.00
3.00
3.00
6.25
1.63
185
4.0
8311A-2
8311A-2
2
Cast Bronze
2.00
6.75
3.37
3.36
7.13
2.13
360
7.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表