您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
800R Surface Mount Pushbutton Stations - 800R Surface Mount Pushbutton Stations
Rockwell Automation
Push Buttons
Hazardous Location, 800R
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/hl_800r/800r_surface_mount_pb_stations.prj},{NB=800R-1HAM4TL},{CN=800R-1HAM4TL},{DESC=30 mm Push-Button Station 800R},{H=158.570},{L=120.942},{W=87.960},{A=0.000},{B=0.000},{A1=0.000},{B1=0.000},{C1=0.000},{D1=0.000},{E=0.000},{F=0.000},{G=0.000},{H1=0.000},{Y1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
800R-1TA
800R-1TA
30 mm Push-Button Station...
800R-2TA
800R-2TA
30 mm Push-Button Station...
800R-1HAM4TL
800R-1HAM4TL
30 mm Push-Button Station...
800R-2HA4T
800R-2HA4T
30 mm Push-Button Station...
800R-1HAM4RL
800R-1HAM4RL
30 mm Push-Button Station...
800R-2HA4R
800R-2HA4R
30 mm Push-Button Station...
800R-2HAR4R
800R-2HAR4R
30 mm Push-Button Station...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type PCE - planetary gearbox
ATEK Antriebstechnik
17.12.2021
800F Assembled Stations - 800F Assembled Stations
Rockwell Automation
06.09.2023
GHG 511 - Wall socket for UL/CSA, 20 A, GHG 511
Cooper Crouse-Hinds EU
28.03.2022
800F Assembled Stations with DeviceNet - 800F Assembled Stations with Devic...
Rockwell Automation
06.09.2023
Type 4X Fiberglass Enclosures, In-Line 30 mm Pushbutton Enclosures - Type 4...
Eaton B-Line
17.10.2023
159086 - MGBS-AR, M23, emergency stop, 2 pushbuttons, with escape release, ...
EUCHNER
14.03.2024
GN5334.13 - Stainless Steel-Star knobs with loss protection with bushing, T...
Berger Tools
26.04.2023
Modèle 7334 - all stainless steel bimetal thermometer. BSP bottom
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
800H Type 4X Push Button Stations - 800H Type 4X Push Button Stations
Rockwell Automation
06.09.2023
800R Push Button Enclosure - 800R Push Button Enclosure
Rockwell Automation
27.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表