svenska
中文 (繁體)
中文 (繁體)
7760056053 - DRM270110
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/01/7760056053.prj},{NB=7760056053},{MANUID=7760056053},{AAB960=99},{AAP365=0},{AAP377=2},{AAP546=0},{AAS575=6.200},{BAA303=11.200},{AAF040=0.034},{BAB577=42.2},{BAA020=27.41},{BAF016=21.01},{AAD931=85364900},{AAO676=7760056053},{AAO663=4032248856022},{PREVIEW=../../../../_pool_/ca/e9/77600560589999.png},{MANUTYPEDESC=DRM270110},{DESCSHORT=Miniature industrial relay, 110 V DC, No, 2 CO contact (AgNi flash gold-plated) , 250 V AC, 10 A, Test button available: No},{DESCLONG=Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design},{GTIN=4032248856022},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; CURUS; EAC},{BAB714=monostable}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 7760056053
7760056053
DRM270110
微型工业继电器, 110 V DC, 不, 2 转...
用于低电气负载数字信号的切换、放大和倍增的继电器。...
4032248856022
Weidmueller Group
Simple contact
99
0
2
0
CE; CURUS; EAC
6.200
11.200
monostable
non-polarized
DC
No
No
No
No
IP20
0.034
42.2
27.41
21.01
85364900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表