You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
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
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580508 - Temperature measuring amplifier, 2-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580508.prj},{NB=7580508},{BMENB=7580508},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/9d/69/7580508.png},{MASSZEICHNUNG=../../../_pool_/9d/69/7580508.png},{DESCSHORT=Temperature measuring amplifier, 2-channel},{DESCLONG=Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS, Use in Zone 2, SIL 2},{EAN=4047101311341},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-TI02-2TCURTDR-2I-CPR/24VDC},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580508
7580508
Temperature measuring amp...
Temperature measuring amp...
4047101311341
Turck
IMX12-TI02-2TCURTDR-2I-CP...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表