目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580311 - Isolating transducer, 1-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580311.prj},{NB=7580311},{PREVIEW=../../../_pool_/15/08/7580311.png},{MASSZEICHNUNG=../../../_pool_/15/08/7580311.png},{BMENB=7580311},{DESCSHORT=Isolating transducer, 1-channel},{DESCLONG=Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable spring-type terminals, ATEX, IECEx, Use in Zone 2, SIL 2},{EAN=4047101311174},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-AI01-1I-1IU1R-H0/24VDC/CC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580311},{DEEPLINK_DEU=https://www.turck.de/de/product/7580311}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580311
7580311
Isolating transducer, 1-c...
Isolating transducer, 1-c...
4047101311174
Turck
IMX12-AI01-1I-1IU1R-H0/24...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表