目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580211 - Frequency Transducer/Pulse Counter, 2-channel
Turck
Interface Technology
safety20barriers
Powered by
CAD模型選擇
{turck/interface20technology/safety20barriers/7580211.prj},{NB=7580211},{BMENB=7580211},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/20/30/7580211.png},{MASSZEICHNUNG=../../../_pool_/20/30/7580211.png},{DESCSHORT=Frequency Transducer/Pulse Counter, 2-channel},{DESCLONG=Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2},{EAN=4047101310801},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-FI01-2SF-2I-C0/24VDC/CC},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580211}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580211
7580211
Frequency Transducer/Puls...
Frequency Transducer/Puls...
4047101310801
Turck
IMX12-FI01-2SF-2I-C0/24VD...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表