705033 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/705033.prj},{NB=A705033-1822},{CODE=A705033-1822},{FILENAME=A705033-1822_02},{F=M26x1,5-6g},{F1=M22x1,5-6g},{B=26},{B1=18,5},{C=50},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A705033-0610
A705033-0610
M12x1,5-6g
M10x1-6g
18
11
30
14
A705033-0812
A705033-0812
M14x1,5-6g
M12x1,5-6g
20
13
33
17
A705033-1014
A705033-1014
M16x1,5-6g
M14x1,5-6g
20
13
33
19
A705033-1216
A705033-1216
M18x1,5-6g
M16x1,5-6g
21
14
36,5
22
A705033-1518
A705033-1518
M22x1,5-6g
M18x1,5-6g
24
17
45
24
A705033-1522
A705033-1522
M22x1,5-6g
M22x1,5-6g
24
17
50
27
A705033-1822
A705033-1822
M26x1,5-6g
M22x1,5-6g
26
18,5
50
27
A705033-2227
A705033-2227
M30x2-6g
M27x2-6g
26
18,5
50
32
A705033-2833
A705033-2833
M36x2-6g
M33x2-6g
31
23,5
52
41
A705033-3542
A705033-3542
M45x2-6g
M42x2-6g
33
22,5
53
50
A705033-4248
A705033-4248
M52x2-6g
M48x2-6g
38
27
53
55
SA705033-1018
SA705033-1018
M16x1,5-6g
M18x1,5-6g
23
16
37
24
SA705033-1218
SA705033-1218
M18x1,5-6g
M18x1,5-6g
23
16
45
24
SA705033-1526
SA705033-1526
M22x1,5-6g
M26x1,5-6g
31
25
50
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
705550 - 45° ELBOW MALE DIN S SERIES - MALE DIN S SERIES
FOR Fittings
06.05.2024
707048 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
07.05.2024
405045 - 45° (ADJ) MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
102319 - CONNECTOR MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
702016 - CONNECTOR MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
701520 - MALE PLUG DIN S SERIES
FOR Fittings
06.05.2024
705044 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
07.05.2024
705077 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
705549 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
07.05.2024
202266
FOR Fittings
06.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表