피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-GG-V/A-V/G - Spoked Handwheels DIN 950 with Smooth Rim and Slanted Spokes, with Square Hole
MÄDLER
Drive Element
DIN Parts
DIN-Standard 950
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din950/speichenhr_din950_vkl.prj},{NB=67324000},{ARTNR=67324000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25, Kranz gedreht und poliert, Nabenflächen bearbeitet},{HW=-},{AUSF=V/A: ohne Gewinde, ohne Griff / 5 Speichen},{D1=400},{S=32},{D3=65},{L1=63},{L2=38},{GEW=11.20},{ARTNR1=0},{ARTNR2=0},{AUSF1=0},{GWB=0},{D2=30},{SPI=52.5},{SPA=36.5},{RR=171},{D6=373.25},{D4=22},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
S
s - H11
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[kg]
ARTNR1
Matching Handle Steel* - Fixed DIN 39
ⁿ/ₐ
ARTNR2
Matching Handle Steel* - Revolving DIN 98
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
67320800
67320800
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
80
9
24
29
16
0.45
0
0
84879090
67321009
67321009
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
100
9
26
33
17
0.56
0
0
84879090
67321000
67321000
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
100
10
26
33
17
0.56
0
0
84879090
67321200
67321200
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
125
11
28
36
18
0.85
0
0
84879090
67321400
67321400
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
140
12
30
39
19
1.10
0
0
84879090
67321612
67321612
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
160
12
32
40
20
1.35
0
0
84879090
67321600
67321600
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
160
14
32
40
20
1.35
0
0
84879090
67321800
67321800
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
180
14
35
43
22
1.80
0
0
84879090
67322014
67322014
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
200
14
38
45
24
2.30
0
0
84879090
67322000
67322000
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
200
17
38
45
24
2.30
0
0
84879090
67322200
67322200
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
225
19
42
48
26
3.30
0
0
84879090
67322517
67322517
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
250
17
45
50
28
4.20
0
0
84879090
67322500
67322500
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
250
22
45
50
28
4.20
0
0
84879090
67323119
67323119
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
315
19
53
56
33
6.50
0
0
84879090
67323100
67323100
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
315
27
53
56
33
6.50
0
0
84879090
67324024
67324024
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
400
24
65
63
38
11.20
0
0
84879090
67324000
67324000
Grey cast iron
Grey cast iron GG25, Rim ...
-
V/A: Without thread, with...
400
32
65
63
38
11.20
0
0
84879090
67340800
67340800
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
80
9
24
29
16
0.45
66211600
66311600
84879090
67341009
67341009
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
100
9
26
33
17
0.56
66211600
66311600
84879090
67341000
67341000
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
100
10
26
33
17
0.56
66211600
66311600
84879090
67341200
67341200
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
125
11
28
36
18
0.85
66212000
66312000
84879090
67341400
67341400
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
140
12
30
39
19
1.10
66212000
66312000
84879090
67341612
67341612
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
160
12
32
40
20
1.35
66212500
66312500
84879090
67341600
67341600
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
160
14
32
40
20
1.35
66212500
66312500
84879090
67341800
67341800
Grey cast iron
Grey cast iron GG25, Rim ...
The handle has to be orde...
V/G: With threaded lug fo...
180
14
35
43
22
1.80
66212500
66312500
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성