67329
Molex
I/O Connectors
Receptacle
USB 2.0
Powered by
CAD模型選擇
{molex/i_o_connectors/receptacle/usb_2_0/67329.prj},{NB=673298001},{SHA256=bnedl5SEurI34XX2ZVAcU47xBKYG01yzGgGb627qFWI=},{INAME=00026__673298001},{PN=673298001},{DESC=Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Single Upright Right-Angle, Solder Tail Length 2.00mm, Kinked Pins, PCB Thickness 1.20mm and 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free},{CIRCUITS=4},{CURRENT=1.0},{ORIENTATION=Upright},{TI=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
TI
Termination Interface - Style
ⁿ/ₐ
673298000
673298000
Universal Serial Bus (USB...
4
1.0
Upright
Through Hole
673298001
673298001
Universal Serial Bus (USB...
4
1.0
Upright
Through Hole
673298020
673298020
Universal Serial Bus (USB...
4
1.0
Upright
Through Hole
673298021
673298021
Universal Serial Bus (USB...
4
1.0
Upright
Through Hole
673298040
673298040
Universal Serial Bus (USB...
4
1.0
Upright
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表