您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
Bus Bar Connector Contacts
TE Connectivity
Connectors
Power Connectors
Power Bus Bar Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/power_connectors/power_bus_bar_connectors/bus_bar_connector_contacts.prj},{NB=6648222-1},{PN=6648222-1},{SHA256=9TEOSfQ4Zo180i/xQ7bDBR3OmbdIxy9rWFMxjCgWrlQ=},{INAME=00008__c2d66482222d12da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-6648222-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CONTACT,PIN,#4 SILVER PLATED},{CS=Cable-to-Board},{CCTT=Wire & Cable}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
VD
Voltage Drop
[mV]
CR
Current Rating
[A]
CSS
Contact Style
ⁿ/ₐ
CSC
Contact Size
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CPM
Contact Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
TM
Termination Method
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
1857523-3
1857523-3
Rapid Lock Pin plated
Cable-to-Board
Bus Bar
N/A
N/A
N/A
N/A
N/A
Pin
12 mm
Copper Alloy
Silver over Nickel
N/A
Swage
Board Mount
N/A
N/A
N/A
1857924-1
1857924-1
Busbar with contact pin s...
Cable-to-Board
Wire & Cable
Contact
Vertical
4
20
115
Pin
4
Copper Alloy
Silver over Nickel
115
Soldering
Board Mount
-40 – 125
-40 – 257
Power
6648221-1
6648221-1
CONTACT,PIN,#8
Cable-to-Board
Wire & Cable
Contact
Vertical
1
35
50
Pin
8
Copper Alloy
Silver over Nickel
50
Swage
Board Mount
-65 – 105
-85 – 221
Power
6648222-1
6648222-1
CONTACT,PIN,#4 SILVER PLA...
Cable-to-Board
Wire & Cable
Contact
Vertical
1
20
115
Pin
4
Copper Alloy
Silver over Nickel
115
Swage
Board Mount
-65 – 105
-85 – 221
Power
6648223-1
6648223-1
CONTACT,PIN,#2
Cable-to-Board
Wire & Cable
Contact
Vertical
1
20
145
Pin
2
Copper Alloy
Silver over Nickel
145
Swage
Board Mount
-65 – 105
-85 – 221
Power
6648224-1
6648224-1
PIN CONTACT#4, SCREW MT, ...
Cable-to-Board
Wire & Cable
Contact
Vertical
1
20
115
Pin
4
Copper Alloy
Silver over Nickel
115
Screw
Board Mount
-65 – 105
-85 – 221
Power
6648224-2
6648224-2
PIN CONTACT#4, SCREW MT, ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
6648224-3
6648224-3
PIN CONTACT#4, SCREW MT, ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
6648226-1
6648226-1
PIN CONTACT, SIZE NO.2, S...
Cable-to-Board
Wire & Cable
Contact
Vertical
1
20
145
Pin
2
Copper Alloy
Silver over Nickel
145
Screw
Board Mount
-65 – 105
-85 – 221
Power
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表