641922-2
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/641922_2.prj},{NB=641922-2},{PN=641922-2},{NUMBEROFLOADEDPOSITIONS=7},{NUMBEROFPOSITIONS=8},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=600},{CONTACTCURRENTRATINGMAXA=7},{PACKAGINGQUANTITY=1000},{NUMBEROFBLOCKEDPOSITIONS=1},{POSITIONLOCATIONSOMITTED=3},{SHA256=C5EdkSklrOPolJifSYN5c7irreDrLy8cSfD3kyVMsC8=},{INAME=6419222d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
HEADERTYPE
Header Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
ⁿ/ₐ
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
CONTACTMATINGAREALENGTH
Contact Mating Area Length
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
CONNECTORHEIGHTMM
Connector Height
[mm]
CONNECTORLENGTHMM
Connector Length
[mm]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
AGENCYSTANDARD
AgencyStandard
ⁿ/ₐ
ULRATING
UL Rating
ⁿ/ₐ
CSAFILENUMBER
CSA File Number
ⁿ/ₐ
ULFILENUMBER
UL File Number
ⁿ/ₐ
CSARATING
CSA Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
NUMBEROFBLOCKEDPOSITIONS
Number of Blocked Positions
ⁿ/ₐ
POSITIONLOCATIONSOMITTED
Position Locations Omitted
ⁿ/ₐ
641922-2
641922-2
641922-2
08P MTA156 HDR ASSY STR W...
PCB Mount Header
Wire-to-Board
Unshrouded
No
Printed Circuit Board
7
Vertical
8
1
600
Copper Alloy
Tin
Nickel
Square
1.27 um [ 50 uin ]
Without
Tin
2.54 um [ 100 uin ]
Pin
7
1.14 mm [ .045 in ]
2.54 um [ 100 uin ]
10.16 mm [ .4 in ]
Inline
Solder
3.18 mm [ .125 in ]
Through Hole - Solder
1.14 mm [ .045 in ]
Without
Without
With
Without
Board Mount
Without
3.96 mm [ .156 in ]
Natural
Polyester - GF
1.6 mm [ .063 in ]
10.8
31.69
-55 - 105 C [ -67 - 221 F...
Power
UL 94V-0
CSA, UL
Recognized
LR7189
E28476
Certified
1000
Package
1
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表