您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
63SC wheel - Vulkolan® wheels, cast iron centre, hub with ball bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63wheels/63gh_sc.prj},{NB=634164},{COD=634164},{D=160},{F=50},{DD=20},{L=55},{LL=47},{M=14},{SL=1000},{RR=300},{LC=750},{W=2.43},{D3DB=9},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
634151
634151
80
28
32
28
8
370
190
280
0.46
634152
634152
100
38
40
35
11
500
220
380
0.91
634153
634153
125
38
40
35
11
600
240
450
1.34
634163
634163
125
50
55
47
14
800
270
600
1.76
634154
634154
150
50
55
47
14
910
290
700
2.28
634164
634164
160
50
55
47
14
1000
300
750
2.43
634155
634155
180
50
55
47
14
1100
350
900
2.80
634156
634156
200
50
55
47
14
1500
380
1000
3.43
634166
634166
200
80
86
62
17
2000
450
1600
6.74
634157
634157
250
60
65
62
17
2500
480
1500
7.61
634167
634167
250
80
86
62
17
2800
500
1900
9.29
634158
634158
300
60
65
62
17
3200
550
1750
10.96
634168
634168
300
80
86
62
17
3400
600
2300
13.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表