您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5SL62066 - Miniature circuit breaker (MCB)
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Miniature circuit breaker system (MCB)
Miniature circuit breaker (MCB)
Powered by
CAD模型選擇
{siemens_industry/27/14/19/01/5sl62066.prj},{NB=5SL62066},{MANUID=5SL62066},{AAF726=6},{AAT080=2},{BAH005=400},{AAG266=6},{AAG267=6},{BAA211=70},{AAT084=3},{AAS574=6},{AAT083=2},{AAO663=4001869388557},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{PREVIEW=../../../_pool_/e0/f8/product_picture_jpg_G_I202_XX_26132J.png},{DESCSHORT=Miniature circuit breaker 400 V 6 kA, 2-pole, B, 6 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
AAF726
rated current
[A]
AAT080
Pole number
ⁿ/ₐ
BAH005
Rated voltage
[V]
AAG266
rated short-circuit breaking capacity (according to norm EN)
[kA]
AAG268
concurrently switching N-neutral present
ⁿ/ₐ
AAG267
rated short-circuit breaking capacity (according to norm IEC)
[kA]
AAF844
additional equipment possible
ⁿ/ₐ
BAA211
Installation depth
[mm]
AAT084
Energy limitation class
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAT083
Width in units of measurement
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
5SL62066
Miniature circuit breaker...
Miniature circuit breaker...
4001869388557
5SL6206-6
5SL62066
Siemens AG
CIRCUIT BREAKER 6KA 2POL ...
IP20
6
2
400
6
No
6
Yes
70
3
6
2
SENTRON
SENTRON
Miniature circuit breaker...
4001869388557
1
1
1
1
85362010
TR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表