您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
537-00 - B-fitting - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/537_00.prj},{NB=5371008500 537-00 DN100/80 - PN16 (400)},{IN=5371008500},{DN1=100},{DN2=80},{PN=16},{D1=118},{D2=98},{E1=105},{E2=105},{H=281},{H1=200},{L=850},{L1=420},{SE=102},{B=172},{B2=151},{W=24.30},{A2=156.970},{A3=147.860},{A4=118.900},{B1=69.790},{B22=75.790},{B3=126.900},{B4=113.120},{B6=134.780},{A4X=47.120},{B1X=69.010},{B2X=60.500},{B3X=50.540},{XX=85},{DX=119.00},{LX1=76.00},{LX2=39.00},{DX1=115.20},{BX=151},{R1=131.500},{DC=DE},{DN=100/80},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5370808500
5370808500
80/80
80
80
16
98
98
105
105
261
190
850
420
151
19.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5371008500
5371008500
100/80
100
80
16
118
98
105
105
281
200
850
420
172
24.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5371258500
5371258500
125/80
125
80
16
144
98
115
105
305
210
850
420
196
27.98
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5371508500
5371508500
150/80
150
80
16
170
98
115
105
331
225
830
420
212
35.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5372008500
5372008500
200/80
200
80
16
222
98
125
105
386
250
850
420
272
47.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表